General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, TEFC

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TC Frame, TEFC

Part#: 215TTFBD6029

Catalog#: GT1319A

Model#: 215TTFBD6029BC

Weight: 165 lb

List Price: $1,460.00

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Hazardous Duty Division 2, Zone 2, Class I, Groups A,B,C,D, Temperature code T2B
  • IP55 enclosure on cast iron frames
  • Inverter Duty 20:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard F1, reversible to F2 assembly. Dual frame mounting holes.

Specifications


Phase Phase: 3 Output HP Output HP: 10 & 7.50 Hp
Output KW Output KW: 7.5 & 5.6 kW Voltage Voltage: 230/460 & 190/380 V
Speed Speed: 1762 & 1465 rpm Service Factor Service Factor: 1.15 & 1.15
Frame Frame: 215TC Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 & 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 25/12.5 & 23.2/11.6 A Power Factor Power Factor: 81.3
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6307 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6206
UL UL: Listed CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1 Hazardous Location Hazardous Location: DIVISION 2 T2B
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 4 Rotation Rotation: Reversible
Resistance Main Resistance Main: 1.155 Ohms Mounting Mounting: Round
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Rolled Steel
Shaft Type Shaft Type: T Overall Length Overall Length: 20.70 in
Frame Length Frame Length: 11.15 in Shaft Diameter Shaft Diameter: 1.375 in
Shaft Extension Shaft Extension: 3.38 in Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: TC
Current Current: 25.0/12.5 A Synchronous RPM Synchronous RPM: 1800 & 1500 rpm
Frequency Frequency: 60 Hz Speed Speed: 1762 rpm
Connection Drawing Connection Drawing: EE7308 Outline Drawing Outline Drawing: SS620712-200
Voltage Voltage: 230/460 V Output KW Output KW: 7.5 kW
Output HP Output HP: 10 Hp Frame Size Frame Size: 215
Torque UOM Torque UOM: LB-FT Efficiency Efficiency: 91.7 %
Packaged Length Packaged Length: 24.00 IN Weight Weight: 165.00 LB
UPC UPC: 722856063427 Packaged Width Packaged Width: 16.00 IN
HTC HTC: 8501.52.4000 Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 14.00 IN
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 5.60 25%: 6.20 50%: 7.80 75%: 10.00 100%: 12.50 115%: 14.30 125%: 15.50
% of Rated Load: Rated Output (KW) 0%: 0.40 25%: 2.10 50%: 4.10 75%: 6.10 100%: 8.10 115%: 9.50 125%: 10.40
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 88.5 50%: 90.8 75%: 91.8 100%: 91.7 115%: 90.3 125%: 89.5
% of Rated Load: Power Factor (%) 0%: 9.0 25%: 42.5 50%: 66.0 75%: 76.6 100%: 81.3 115%: 83.4 125%: 84.2
% of Rated Load: Speed (RPM) 0%: 1,800 25%: 1,792 50%: 1,782 75%: 1,772 100%: 1,762 115%: 1,756 125%: 1,752
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 85.0 115%: 115.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 7.30 50%: 14.70 75%: 22.20 100%: 29.80 115%: 34.40 125%: 37.40
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 46.00 Current (%): 368.0 Torque (ft-lbs): 85.00 Torque (%): 285.0 Speed (RPM): 1,615 Rated Output (KW): 0.00 Power Factor (%): 70.5 Rated Output (Hp): 10.00
Curvepoint: No Load Current (Amps): 5.60 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,800 Rated Output (KW): 0.00 Power Factor (%): 6.0 Rated Output (Hp): 10.00
Curvepoint: Full Load Current (Amps): 12.50 Current (%): 100.0 Torque (ft-lbs): 29.80 Torque (%): 100.0 Speed (RPM): 1,762 Rated Output (KW): 0.00 Power Factor (%): 81.5 Rated Output (Hp): 10.00
Curvepoint: 1/3 Current (Amps): 76.00 Current (%): 608.0 Torque (ft-lbs): 38.00 Torque (%): 128.0 Speed (RPM): 280 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: Locked-Rotor Current (Amps): 80.00 Current (%): 640.0 Torque (ft-lbs): 65.00 Torque (%): 218.0 Speed (RPM): 0 Rated Output (KW): 0.00 Power Factor (%): 45.0 Rated Output (Hp): 10.00
Curvepoint: Pull-Up Current (Amps): 73.00 Current (%): 584.0 Torque (ft-lbs): 50.00 Torque (%): 168.0 Speed (RPM): 900 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00
Curvepoint: 2/3 Current (Amps): 65.00 Current (%): 520.0 Torque (ft-lbs): 62.00 Torque (%): 208.0 Speed (RPM): 1,200 Rated Output (KW): 0.00 Power Factor (%): 0.0 Rated Output (Hp): 10.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle