General Purpose Farm Duty Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

General Purpose Farm Duty Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

Part#: 184TBFW17045

Catalog#: Z120A

Model#: 184TBFW17045BB

Weight: 92 lb

Key Features


  • Shaft end mechanically locked on C-face models
  • Capacitor start design for high starting torque
  • Capacitor start/capacitor run design for higher efficiency
  • Low temperature manual reset thermal protector
  • Totally enclosed and fully gasketed construction for dirty environments
  • Condensate drains
  • Shaft slinger
  • F1 mounting only, cannot reassemble to F2

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle