Agricultural Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC
Agricultural Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC
Part#: 131542.00
Catalog#: 131542.00
Model#: P184C17FB13C
Weight: 86 lb
List Price: $2,221.00
Your Price: Login is Required
Key Features
- Gasketed capacitor cases and conduit box covers
- Meets or exceeds NEMA service factors
- Double sealed ball bearings
- Single phase designs
- Condensate drains on general purpose Ag motors
- Low temperature manual overload protected
- High starting torque ratings
Specifications
Phase | Phase: 1 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 230 V |
Speed | Speed: 1740 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: Manual | Efficiency | Efficiency: 75.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 19 A | Power Factor | Power Factor: 68 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: L | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Selective Counterclockwise |
Resistance Main | Resistance Main: .498 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 16.46 in |
Frame Length | Frame Length: 11 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Current | Current: 19 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1740 rpm |
Connection Drawing | Connection Drawing: 005110.01ME | Outline Drawing | Outline Drawing: 035748-1100 |
Voltage | Voltage: 230 V | Output KW | Output KW: 2.2 kW |
Output HP | Output HP: 3 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 75.5 % |
Packaged Length | Packaged Length: 20.13 IN | Weight | Weight: 86.00 LB |
UPC | UPC: 691720017906 | Packaged Width | Packaged Width: 14.63 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.38 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 13.60 | 25%: 14.00 | 50%: 15.30 | 75%: 17.10 | 100%: 19.00 | 115%: 20.50 | 125%: 21.90 | 150%: 25.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.52 | 25%: 1.15 | 50%: 1.77 | 75%: 2.38 | 100%: 3.00 | 115%: 3.20 | 125%: 3.74 | 150%: 4.52 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 49.9 | 50%: 64.4 | 75%: 71.6 | 100%: 75.5 | 115%: 75.4 | 125%: 75.3 | 150%: 74.2 |
% of Rated Load: Power Factor (%) | 0%: 16.6 | 25%: 35.6 | 50%: 50.3 | 75%: 60.5 | 100%: 68.5 | 115%: 71.2 | 125%: 74.3 | 150%: 78.7 |
% of Rated Load: Speed (RPM) | 0%: 1,797 | 25%: 1,790 | 50%: 1,784 | 75%: 1,777 | 100%: 1,770 | 115%: 1,765 | 125%: 1,761 | 150%: 1,750 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 91.0 | 115%: 0.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.25 | 50%: 4.50 | 75%: 6.75 | 100%: 9.00 | 115%: 10.00 | 125%: 11.25 | 150%: 13.50 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Full Load | Current (Amps): 19.00 | Current (%): | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,769 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 70.30 | Current (%): 0.0 | Torque (ft-lbs): 27.85 | Torque (%): 309.0 | Speed (RPM): 1,589 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 136.00 | Current (%): 0.0 | Torque (ft-lbs): 37.45 | Torque (%): 416.0 | Speed (RPM): 0 | Rated Output (KW): 30.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 102.00 | Current (%): 0.0 | Torque (ft-lbs): 23.50 | Torque (%): 261.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |