AC Drives, 7.5 HP, 480-590 V, 9 Amps

AC Drives, 7.5 HP, 480-590 V, 9 Amps

Part#: 174667.00

Catalog#: 174667.00

Weight: 11.58 lb

List Price: $3,288.00

Key Features


  • Six button interface, LED display
  • NEMA 4 Enclosure
  • 575 Voltage

Specifications


Output HP Output HP: 7.5 Hp Voltage Voltage: 480-590 V
Phase Phase: THREE PHASE Protection Protection: NEMA 4
Ouput Amps Ouput Amps: 9 A
Voltage Voltage: 480-590 V Output HP Output HP: 7.5 Hp
Weight Weight: 11.58 LB UPC UPC: 691720101186
Country of Origin Country of Origin: United States of America

Efficiency


Information not available at the moment. Please check back later!