64199 results for Full Catalog

Full Catalog

161 - 180 of 64199

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • 100% cast iron construction for rigidity and reduced vibration
  • Meets IEEE45 USCG Marine Duty,Meets Ford EM1 Automotive Duty Specification
  • MAX GUARD® Class H insulation system
  • IP55 protection
  • Constant Torque for inverter duty
  • Sintered bronze breather with brass drain & breather
  • Bearing caps, Precision balanced to .08”/sec
  • 1.15 Service Factor on sinewave, 1.0 Service Factor on IGBT power
  • Internal and external epoxy finish

Check Inventory


Key Features


  • General purpose industrial duty generator for standby and prime power markets
  • Ideal standby power for agricultural, construction, industrial, rental and telecommunications applications
  • 2/3 Pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Bearing: 100,000 hr B10 Life
  • Includes: top-mounted connection box with link board as standard, designed to allow easy installation of accessories
  • Fully UL® listed, CE® certified, CSA® certified, NEMA® MG1, and the relevant section of other standards, including IEC® 60034
  • ISO 9001
  • Voltage regulation: Includes SE350E voltage regulator as standard; also available with PM500 or DVR2400 regulator and PMG excitation
  • Options: drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory


Key Features


  • No features available

Check Inventory