419 results for Full Catalog

Full Catalog

281 - 300 of 419

Key Features


  • Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
  • Marine Agency certification available (ABS®* / Lloyd's Register®* / DNV GL®*) for generators up to 2100kW
  • Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
  • Reinforced windings with multiple dip & bake varnish cycles on main stator and fully encapsulated exciter stator for maximum environmental protection
  • Heavy-duty rectifier assembly for voltage transient surges and over-current situations with selenium surge suppressors are standard on models 360 frame size and larger
  • Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
  • All generators include PMG excitation support; compatible with PM500 or DVR2400 regulators
  • NEMA Class H Non-hygroscopic Insulation Systems
  • Space Heaters standard on all frame sizes
  • Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • MagnaMax Drill Rig Duty Generator
  • Models include VPI insulation (on main stator, exciter stator, exciter rotor, and PMG stator)
  • Form wound main stator coil construction
  • All models are specially designed to accept heavy SCR (Thyristor) loading
  • DVR 2400 voltage regulator with PMG excitation support, IP22 dripcover, and space heaters as standard equipment

Check Inventory


Key Features


  • Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
  • 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Random wound with multiple dip & bake insulation system
  • Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
  • Designed for easy paralleling with utilities or other generators
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Heavy-duty shielded bearings
  • PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
  • Fully UL® listed, CSA® certified, and carries the CE® mark
  • Optional form wound designs w/ VPI insulation systems

Check Inventory


Key Features


  • Low reactance designs (Contact factory for other custom reactance value designs)
  • Other voltage designs available (Contact factory for details)
  • 6 leads, 4 bus bars, with the capability of differential protection
  • Random wound coils are standard for this model. Form wound is optional.
  • Generators have 100 ohm platinum winding RTDs as standard.
  • All high voltage generators incorporate form wound coils and VPI insulation systems
  • Consult factory for altitude above 3300 fasl
  • Meets 12% subtransient reactance value (X"d) often requested by specifying engineers; custom reactance values available where applicable.
  • 5 year warranty
  • 5 year warranty

Check Inventory


Key Features


  • MagnaMax Drill Rig Duty Generator
  • Models include VPI insulation (on main stator, exciter stator, exciter rotor, and PMG stator)
  • Form wound main stator coil construction
  • All models are specially designed to accept heavy SCR (Thyristor) loading
  • DVR 2400 voltage regulator with PMG excitation support, IP22 dripcover, and space heaters as standard equipment

Check Inventory


Key Features


  • Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
  • 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Form wound with multiple dip & bake insulation system
  • Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
  • Designed for easy paralleling with utilities or other generators
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Heavy-duty shielded bearings
  • PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
  • Fully UL® listed, CSA® certified, and carries the CE® mark
  • Optional form wound designs w/ VPI insulation systems

Check Inventory


Key Features


  • MagnaMax Drill Rig Duty Generator
  • Models include VPI insulation (on main stator, exciter stator, exciter rotor, and PMG stator)
  • Form wound main stator coil construction
  • All models are specially designed to accept heavy SCR (Thyristor) loading
  • DVR 2400 voltage regulator with PMG excitation support, IP22 dripcover, and space heaters as standard equipment

Check Inventory


Key Features


  • MagnaMax Drill Rig Duty Generator
  • Models include VPI insulation (on main stator, exciter stator, exciter rotor, and PMG stator)
  • Form wound main stator coil construction
  • All models are specially designed to accept heavy SCR (Thyristor) loading
  • DVR 2400 voltage regulator with PMG excitation support, IP22 dripcover, and space heaters as standard equipment

Check Inventory


Key Features


  • Marathon Generator’s rugged MARINER® units are built to withstand continuous operation in humid, salt-laden marine environments
  • Marine Agency certification available (ABS®* / Lloyd's Register®* / DNV GL®*) for generators up to 2100kW
  • Ideal for commercial fishing vessels, ferries, coastal applications, shore power, yachts, barges
  • Reinforced windings with multiple dip & bake varnish cycles on main stator and fully encapsulated exciter stator for maximum environmental protection
  • Heavy-duty rectifier assembly for voltage transient surges and over-current situations with selenium surge suppressors are standard on models 360 frame size and larger
  • Diodes are rated for 300% beyond-worst-case design requirements and are hermetically sealed, welded- case stud type for maximum environmental protection
  • All generators include PMG excitation support; compatible with PM500 or DVR2400 regulators
  • NEMA Class H Non-hygroscopic Insulation Systems
  • Space Heaters standard on all frame sizes
  • Options: Single or double bearing; drip covers (IP22 or IP23), space heater, oversized box, black paint

Check Inventory


Key Features


  • Ideal for prime power and standby applications in mission-critical applications - airports, distributed power, hospitals, data centers, microgrids
  • 2/3 pitch and full damper winding for minimized harmonic distortion under wide range of load conditions
  • Random wound with multiple dip & bake insulation system
  • Large, end-mounted conduit box is standard with 4 and 7 bus bar designs standard on many models
  • Designed for easy paralleling with utilities or other generators
  • Features Marathon’s exclusive Unirotor construction, meaning that the main rotating field consists of a single diecast unit
  • Heavy-duty shielded bearings
  • PMG excitation system standard with PM500 or DVR2400 – to isolate the voltage regulator’s power from load-induced distortion
  • Fully UL® listed, CSA® certified, and carries the CE® mark
  • Optional form wound designs w/ VPI insulation systems

Check Inventory


Key Features


  • Low reactance designs (Contact factory for other custom reactance value designs)
  • Other voltage designs available (Contact factory for details)
  • 6 leads, 4 bus bars, with the capability of differential protection
  • Form-wound coils provide excellent voltage surge and corona protection.
  • Generators have 100 ohm platinum winding RTDs as standard.
  • All high voltage generators incorporate form wound coils and VPI insulation systems
  • Consult factory for altitude above 3300 fasl
  • Meets 12% subtransient reactance value (X"d) often requested by specifying engineers; custom reactance values available where applicable.
  • 5 year warranty
  • 5 year warranty

Check Inventory


Key Features


  • Low reactance designs (Contact factory for other custom reactance value designs)
  • Other voltage designs available (Contact factory for details)
  • 6 leads, 4 bus bars, with the capability of differential protection
  • Random wound coils are standard for this model. Form wound is optional.
  • Generators have 100 ohm platinum winding RTDs as standard.
  • All high voltage generators incorporate form wound coils and VPI insulation systems
  • Consult factory for altitude above 3300 fasl
  • Meets 12% subtransient reactance value (X"d) often requested by specifying engineers; custom reactance values available where applicable.
  • 5 year warranty
  • 5 year warranty

Check Inventory


Key Features


  • Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
  • Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
  • Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
  • Form-wound coils provide excellent voltage surge and corona protection.
  • Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
  • Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
  • 300% short circuit current for a minimum of 10 seconds during fault conditions
  • Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
  • Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
  • UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100

Check Inventory


Key Features


  • Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
  • Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
  • Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
  • Form-wound coils provide excellent voltage surge and corona protection.
  • Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
  • Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
  • 300% short circuit current for a minimum of 10 seconds during fault conditions
  • Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
  • Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
  • UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100

Check Inventory


Key Features


  • Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
  • Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
  • Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
  • Form-wound coils provide excellent voltage surge and corona protection.
  • Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
  • Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
  • 300% short circuit current for a minimum of 10 seconds during fault conditions
  • Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
  • Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
  • UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100

Check Inventory


Key Features


  • Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
  • Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
  • Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
  • Form-wound coils provide excellent voltage surge and corona protection.
  • Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
  • Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
  • 300% short circuit current for a minimum of 10 seconds during fault conditions
  • Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
  • Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
  • UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100

Check Inventory


Key Features


  • Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
  • Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
  • Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
  • Form-wound coils provide excellent voltage surge and corona protection.
  • Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
  • Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
  • 300% short circuit current for a minimum of 10 seconds during fault conditions
  • Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
  • Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
  • UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100

Check Inventory


Key Features


  • Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
  • Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
  • Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
  • Form-wound coils provide excellent voltage surge and corona protection.
  • Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
  • Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
  • 300% short circuit current for a minimum of 10 seconds during fault conditions
  • Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
  • Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
  • UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100

Check Inventory


Key Features


  • Ideal for distributed power, utility applications, oil and gas, data centers, cogeneration, reciprocating and turbine prime movers
  • Single-piece lamination and amortisseur windings, rather than segmented laminations, to minimize internally generated shaft currents
  • Copper field is wet-layer wound with thermo-setting epoxy for high mechanical and electrical integrity. An overcoat of tropical insulation provides added environmental protection.
  • Form-wound coils provide excellent voltage surge and corona protection.
  • Conduit box assemblies are optimized to the application. Lead entry or terminal connection requirements are designed to accept various auxiliary devices such as current transformers all within a compact envelope.
  • Permanent Magnet Generator supplies the regulator with input power that is isolated from load disturbances
  • 300% short circuit current for a minimum of 10 seconds during fault conditions
  • Patented Digital Voltage Regulator, the DVR2400, provides .25% voltage regulation, three phase RMS sensing, and advanced operation and protection features
  • Heavy-duty, regreasable, double-shielded, ball bearings (40,000 hour B-10 life)
  • UL Recognized (600V max) per Standards UL 1004-1, -5; CSA Certified (13,800V max) per Standard C22.2 No. 100

Check Inventory


Key Features


  • Low reactance designs (Contact factory for other custom reactance value designs)
  • Other voltage designs available (Contact factory for details)
  • 6 leads, 4 bus bars, with the capability of differential protection
  • Form-wound coils provide excellent voltage surge and corona protection.
  • Generators have 100 ohm platinum winding RTDs as standard.
  • All high voltage generators incorporate form wound coils and VPI insulation systems
  • Consult factory for altitude above 3300 fasl
  • Meets 12% subtransient reactance value (X"d) often requested by specifying engineers; custom reactance values available where applicable.
  • 5 year warranty
  • 5 year warranty

Check Inventory