861 frame, 4 pole synchronous AC generator
Resource Center
No resource available.
861 frame, 4 pole synchronous AC generator
Part#: 861FSH14152
Catalog#: 861FSH14152
Your Price: Login is Required
Key Features
- Low reactance designs (Contact factory for other custom reactance value designs)
- Other voltage designs available (Contact factory for details)
- 6 leads, 4 bus bars, with the capability of differential protection
- Form-wound coils provide excellent voltage surge and corona protection.
- Generators have 100 ohm platinum winding RTDs as standard.
- All high voltage generators incorporate form wound coils and VPI insulation systems
- Consult factory for altitude above 3300 fasl
- Meets 12% subtransient reactance value (X"d) often requested by specifying engineers; custom reactance values available where applicable.
- 5 year warranty
- 5 year warranty
Specifications
Frequency | Frequency: 50 Hz | Terminations | Terminations: Leads w/ 4 bus bars |
Speed | Speed: 1500 r/min | Leads | Leads: 6 |
Phase | Phase: Three | Regulator | Regulator: DVR2400 |
Insulation | Insulation: Class F | Winding | Winding: Form Wound |
PMG | PMG: Standard | Bearing | Bearing: Single, Double, Close-Coupled |
Frame | Frame: 861 | PF | PF: 0.8 |
kW | kW: 1050 | UL Listed | UL Listed: No |
Application | Application: Data Center | Country of Origin | Country of Origin: China |
Efficiency
Information not available at the moment. Please check back later!