314 results for Explosion Proof Motors

Explosion Proof Motors

1 - 20 of 314

Key Features


  • Meets NEMA Premium® efficiency
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger
  • 10:1 constant torque available as build-up, RTM for price and availability

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency
  • 10:1 Variable torque, see Inverter Duty column for constant torque
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
  • 10:1 torque available as build-up, RTM for price and availability

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency
  • 10:1 Variable torque, see Inverter Duty column for constant torque
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger
  • 10:1 constant torque available as build-up, RTM for price and availability

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency
  • 10:1 Variable torque, see Inverter Duty column for constant torque
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
  • 10:1 torque available as build-up, RTM for price and availability

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency
  • 10:1 Variable torque, see Inverter Duty column for constant torque
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger
  • Roller bearing on shaft end for belted load only

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency
  • 10:1 Variable torque, see Inverter Duty column for constant torque
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
  • Roller bearing on shaft end for belted load only

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external surfaces treated with epoxy paint
  • Normally closed thermostats (must be connected to control circuit)
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Roller bearing on shaft end for belted load only

Check Inventory


Key Features


  • Meets UL and CSA safety requirements
  • Automatic overload protected
  • Explosion rated conduit box included
  • Internal mounted capacitors
  • Double shielded ball bearings
  • Meets temperature code T3B

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency; Frame Construction: 56C Frame-Rolled Steel.143TC-256TC-Cast Iron
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Thermal Protection:56C Frame-Auto Overload,143TC-256TC-T-Stats; Class/Group:56 Frame-Class I, Groups C & D,143-256TC-Class I, Group D
  • Temperature Code:56 Frame-Class II, Groups F & G,143-256TC-Class II, Groups F & G
  • Conduit Box:56 Frame-T3B;143-256TC-T3B Service Factor:56 Frame-Shipped Loose;143-256TC-Installed
  • UL file # E12044 & CSA file #LR47504
  • UL® Listed & CSA certified and CE® Mark

Check Inventory


Key Features


  • Frame Construction:56C Frame-Rolled Steel.143TC-256TC-Cast Iron
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Thermal Protection:56C Frame-Auto Overload,143TC-256TC-T-Stats; Class/Group:56 Frame-Class I, Groups C & D,143-256TC-Class I, Group D
  • Temperature Code:56 Frame-Class II, Groups F & G,143-256TC-Class II, Groups F & G
  • Conduit Box:56 Frame-T3B;143-256TC-T3B Service Factor:56 Frame-Shipped Loose;143-256TC-Installed
  • UL file # E12044 & CSA file #LR47504
  • UL® Listed & CSA certified and CE® Mark

Check Inventory


Key Features


  • Frame Construction:56C Frame-Rolled Steel.143TC-256TC-Cast Iron
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Thermal Protection:56C Frame-Auto Overload,143TC-256TC-T-Stats; Class/Group:56 Frame-Class I, Groups C & D,143-256TC-Class I, Group D
  • Temperature Code:56 Frame-Class II, Groups F & G,143-256TC-Class II, Groups F & G
  • Conduit Box:56 Frame-T3B;143-256TC-T3B Service Factor:56 Frame-Shipped Loose;143-256TC-Installed
  • UL file # E12044 & CSA file #LR47504
  • With BCP/SGR
  • UL® Listed & CSA certified and CE® Mark

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency; Frame Construction: 56C Frame-Rolled Steel.143TC-256TC-Cast Iron
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Thermal Protection:56C Frame-Auto Overload,143TC-256TC-T-Stats; Class/Group:56 Frame-Class I, Groups C & D,143-256TC-Class I, Group D
  • Temperature Code:56 Frame-Class II, Groups F & G,143-256TC-Class II, Groups F & G
  • Conduit Box:56 Frame-T3B;143-256TC-T3B Service Factor:56 Frame-Shipped Loose;143-256TC-Installed
  • UL file # E12044 & CSA file #LR47504
  • UL® Listed & CSA certified and CE® Mark

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency; Hazardous Duty®, 100% cast iron construction for rigidity and reduced vibration; Internal and external epoxy paint
  • Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
  • MAX GUARD® Class F insulation system, 40C Max Ambient, 1.0SF on Inverter Power and 1.15SF on Sine Wave Power
  • Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Division 1 Explosion Proof Class 1 Groups C&D Class II, Groups F & G, Groups F & G Meets temperature code T3B
  • Shaft slinger, Ball Bearings (except as noted), Modifications and Accessories are available
  • UL® Listed & CSA certified and CE® Mark

Check Inventory


Key Features


  • Suitable for use on VFD at 208 volt
  • 10:1 Variable torque, see Inverter Duty column for constant torque
  • MAX GUARD® Class F insulation system
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger, Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
  • Motor will not accept a C-face kit

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency; Frame Construction: 56C Frame-Rolled Steel.143TC-256TC-Cast Iron
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Thermal Protection:56C Frame-Auto Overload,143TC-256TC-T-Stats; Class/Group:56 Frame-Class I, Groups C & D,143-256TC-Class I, Group D
  • Temperature Code:56 Frame-Class II, Groups F & G,143-256TC-Class II, Groups F & G
  • Conduit Box:56 Frame-T3B;143-256TC-T3B Service Factor:56 Frame-Shipped Loose;143-256TC-Installed
  • UL file # E12044 & CSA file #LR47504
  • UL® Listed & CSA certified and CE® Mark

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency; Frame Construction: 56C Frame-Rolled Steel.143TC-256TC-Cast Iron
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Thermal Protection:56C Frame-Auto Overload,143TC-256TC-T-Stats; Class/Group:56 Frame-Class I, Groups C & D,143-256TC-Class I, Group D
  • Temperature Code:56 Frame-Class II, Groups F & G,143-256TC-Class II, Groups F & G
  • Conduit Box:56 Frame-T3B;143-256TC-T3B Service Factor:56 Frame-Shipped Loose;143-256TC-Installed
  • UL file # E12044 & CSA file #LR47504
  • UL® Listed & CSA certified and CE® Mark

Check Inventory


Key Features


  • Meets NEMA Premium® efficiency; Hazardous Duty®, 100% cast iron construction for rigidity and reduced vibration; Internal and external epoxy paint
  • Nameplated 60/50 Hz, 190/380 Volts, at next lower HP
  • MAX GUARD® Class F insulation system, 40C Max Ambient, 1.0SF on Inverter Power and 1.15SF on Sine Wave Power
  • Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Division 1 Explosion Proof Class 1 Groups C&D Class II, Groups F & G, Groups F & G Meets temperature code T3B
  • Shaft slinger, Ball Bearings (except as noted), Modifications and Accessories are available
  • UL® Listed & CSA certified and CE® Mark

Check Inventory


Key Features


  • Frame Construction:56C Frame-Rolled Steel.143TC-256TC-Cast Iron
  • Rated 60/50 hertz, 190/380 or 380 volt at next lower horsepower
  • Thermal Protection:56C Frame-Auto Overload,143TC-256TC-T-Stats; Class/Group:56 Frame-Class I, Groups C & D,143-256TC-Class I, Group D
  • Temperature Code:56 Frame-Class II, Groups F & G,143-256TC-Class II, Groups F & G
  • Conduit Box:56 Frame-T3B;143-256TC-T3B Service Factor:56 Frame-Shipped Loose;143-256TC-Installed
  • UL file # E12044 & CSA file #LR47504
  • With BCP/SGR
  • UL® Listed & CSA certified and CE® Mark

Check Inventory


Key Features


  • Explosion Proof Division 1, Class I, Group D, Class II, Groups F & G
  • Meets NEMA Premium® efficiency
  • 10:1 Variable torque, 10:1 Constant torque
  • MAX GUARD® Class F insulation system, Internal and external epoxy paint
  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Motor will not accept a C-face kit
  • 1.15 Service Factor on sinewave or 1.0 Service Factor on IGBT power
  • Precision balanced to .08”/sec, Extended grease tubes
  • Normally closed thermostats (must be connected to control circuit)
  • Meets temperature code T3B, Shaft slinger

Check Inventory