18 results for Hydraulic Motors
Hydraulic Motors
Hydraulic Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TZ Frame, TEFC
Part #:141347.00
Catalog #:141347.00
Your Price: Login is Required
Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS™ Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Check Inventory
Hydraulic Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 286TZ Frame, TEFC
Part #:850795.00
Catalog #:850795.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS™ Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 254 Frame, TEFC
Part #:851114.00
Catalog #:851114.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS™ Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 256TYZ Frame, TEFC
Part #:851121.00
Catalog #:851121.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS™ Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 256 Frame, TEFC
Part #:851123.00
Catalog #:851123.00
Sorry, this item is no longer available Key Features
- Cast Iron Construction
- Rigid base
- Inverter Insulation
- Hydraulic SAE Pump
Hydraulic Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 182TYZ Frame, TEFC
Part #:132551.00
Catalog #:132551.00
Sorry, this item is no longer available Key Features
- Rolled Steel Construction
- Premium efficiency
- Non-standard shaft extension
- Round Body
Hydraulic Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TZ Frame, TEFC
Part #:132558.00
Catalog #:132558.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- IRIS® Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 215TZ Frame, TEFC
Part #:141341.00
Catalog #:141341.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS™ Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 286 Frame, TEFC
Part #:850841.00
Catalog #:850841.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS™ Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 286 Frame, TEFC
Part #:850842.00
Catalog #:850842.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS™ Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 254 Frame, TEFC
Part #:851041.00
Catalog #:851041.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS® Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 50 & 40 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 326 Frame, TEFC
Part #:811135.00
Catalog #:811135.00
Sorry, this item is no longer available Key Features
- Hydraulic SAE Pump
- Cast Iron Construction
- Splined Shaft
- IP55 enclosure
- Brass Drain and breather
- Inpro seals
- Brass Drain and Breather
Hydraulic Motor, 30 & 25 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 3600 & 3000 RPM, 286TZ Frame, TEFC
Part #:850794.00
Catalog #:850794.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS™ Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190-208/380-415 V, 1800 & 1500 RPM, 256 Frame, TEFC
Part #:851042.00
Catalog #:851042.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS® Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 182TZ Frame, TEFC
Part #:132552.00
Catalog #:132552.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- IRIS® Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 182TZ Frame, TEFC
Part #:132553.00
Catalog #:132553.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- IRIS® Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184TZ Frame, TEFC
Part #:132559.00
Catalog #:132559.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- IRIS® Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office
Hydraulic Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 3600 & 3000 RPM, 213TZ Frame, TEFC
Part #:141336.00
Catalog #:141336.00
Sorry, this item is no longer available Key Features
- Rolled steel and cast iron construction
- Rigid base construction
- 230/460 Volt
- IRIS™ Inverter insulation system
- 575 Volt ratings available - contact your local sales office
- Higher HP SAE Pump motors available - contact your local sales office