1002 results for Definite Purpose Motors

Definite Purpose Motors

1 - 20 of 1002

Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Cast iron frame and brackets
  • Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard assembly F1, reversible to F2 assembly
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Check Inventory


Key Features


  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • NEMA Design C 4140 Shaft Material
  • Roller Bearing on Drive End for belted loads
  • 80C rise at rated load
  • Class F insulation
  • Inpro® Smart Ring, rotating shaft seals on each end of shaft
  • Internal and external epoxy finish
  • Brass drain and breather
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Check Inventory


Key Features


  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Cast iron frame and brackets
  • Inverter Duty 10:1 Variable Torque and 10:1 Constant Torque
  • Class F Insulation
  • Standard assembly F1, reversible to F2 assembly
  • 12 Leads for WYE-DELTA, part winding on low voltage, or across-the-line starting

Check Inventory


Key Features


  • Fail-safe positive stop and holding brakes
  • Load stops automatically when power is turned off
  • Manual brake release designs
  • Dual voltage brake coils
  • Three phase motor

Check Inventory


Key Features


  • Durable rolled steel construction
  • NEMA design B performance
  • Double shielded ball bearings
  • Continuous duty
  • Thermally protected ratings
  • UL recognized component listing and CSA certified

Check Inventory


Key Features


  • Fail-safe positive stop and holding brakes
  • Load stops automatically when power is turned off
  • Manual brake release designs
  • Dual voltage brake coils

Check Inventory


Key Features


  • Fail-safe positive stop and holding brakes
  • Load stops automatically when power is turned off
  • Manual brake release designs
  • Dual voltage brake coils
  • Three phase motor

Check Inventory


Key Features


  • Durable rolled steel construction
  • NEMA design B performance
  • Double shielded ball bearings
  • Continuous duty
  • Thermally protected ratings
  • UL recognized component listing and CSA certified

Check Inventory


Key Features


  • Fail-safe positive stop and holding brakes
  • Load stops automatically when power is turned off
  • Manual brake release designs
  • Dual voltage brake coils

Check Inventory


Key Features


  • Durable rolled steel construction
  • NEMA design B performance
  • Double shielded ball bearings
  • Continuous duty
  • Thermally protected ratings
  • UL recognized component listing and CSA certified

Check Inventory


Key Features


  • Double shielded ball bearings
  • Designed for belted loads
  • High efficient copper windings
  • High starting and breakdown torque
  • Dual rotation
  • Class F insulation system
  • Cast Iron Construction
  • Meets or exceeds NEMA ® service factors

Check Inventory


Key Features


  • Brake has manual wear adjustment up to 25 lb-ft. for longer pad life
  • Stearns brakes, 56 series through 25 Lb-Ft, 87 series above 35 Lb-Ft and larger
  • Brake leads routed through motor conduit box (TENV only)
  • Universal mounting up to 15 Lb-Ft
  • CR200 Corona resistant magnet wire (motor can be operated 10:1 variable torque and 2:1 constant torque)
  • Aluminum frame construction
  • Totally enclosed, non-ventilated
  • Class F insulation

Check Inventory


Key Features


  • IP-43 rolled steel, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 10:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Dual Frame Mounting
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • UL®* listed, UL certified for Canada and CE®* mark

Check Inventory


Key Features


  • IP-43 rolled steel, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 variable torque and 10:1 constant torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • Dual Frame Mounting
  • Modifications and Kits are available
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • UL®* listed, UL certified for Canada and CE®* mark

Check Inventory


Key Features


  • IP-43 rolled steel, Meets or exceeds NEMA Premium® efficiencies, NEMA Premium models are in compliance with EISA2007
  • Class F Insulation System, Inverter duty 10:1 constant torque and 10:1 variable torque & 1.15 service factor on Sine Wave Power 1.0 SF on Inverter Power
  • F1/F2 capable, Dynamically balanced rotors, Steel conduit box
  • 40°C Ambient 1.15SF Sine Wave Power and 1.0SF inverter power
  • Modifications and Kits are available
  • Double-shielded ball bearings
  • Factory installed Stearns 56,000 Series NEMA 2 Brake included on opposite drive end 15 lb-ft brake, 208-230/460-190/380 brake coil voltage
  • UL Recognized, CSA Certified, and CE Mark

Check Inventory


Key Features


  • Ball Bearings
  • 1.15 Service Factor

Check Inventory


Key Features


  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • CR200 Corona resistant magnet wire
  • Class H insulation system
  • Normally closed thermostats (one per phase, Class H)
  • Heat stabilized ball bearings and high temperature grease
  • Suitable for inverter use for 20:1 Variable Torque with 1.0 S.F. in 90°C ambient
  • Suitable for 90OC ambient at 1.15 S.F. or 100OC ambient at 1.0 S.F.
  • Extended grease tubes, Regreasable in service
  • 8 Foot Leads

Check Inventory


Key Features


  • Blue Chip® quality, 100% cast iron construction for rigidity and reduced vibration
  • Internal and external epoxy paint
  • Class F insulation
  • Extended grease tubes, Regreasable in service
  • T-drains provided for effective drainage
  • Shaft Slinger, Forsheda seals on both ends
  • Actual test and vibration data supplied with each motor

Check Inventory


Key Features


  • IP55 Aluminum frame construction
  • Meets or exceeds NEMA Premium® efficiency. Model is in compliance with EISA2007
  • Brake has manual wear adjustment up to 25 lb-ft. for longer pad life
  • Brake leads routed through motor conduit box (TENV only)
  • CR200 Corona resistant magnet wire (motor can be operated 10:1 variable torque and 2:1 constant torque
  • Class F insulation, 1.0 service factor
  • Stearns brakes, 56,000 series through 25 Lb-Ft, 87 series above 35 LB-Ft and larger
  • Universal mounting up to 15 Lb-Ft, C406A has vertical springs included, for larger brakes, see mod section
  • UL recognized, CSA certified and CE mark

Check Inventory


Key Features


  • IP-43 rolled steel, MaxGuard® inverter rated insulation system exceeds NEMA MG1 Part 31. No lead lengths restrictions on 460V systems or less (as noted)
  • Designed for direct replacement of PMDC or any other variable speed application, Top mounted conduit box as found on PMDC motors- F3 conduit box position
  • Eliminates brush and commutator maintenance
  • 20:1 Constant torque operation from 0 to base speed on vector drive
  • Constant Horsepower operation up to 2 times base RPM
  • MAX GUARD® Class H insulation with CR200 corona resistant magnet wire
  • Modifications and Kits are available
  • Removable base for C-Face footless mounting, Double-shielded ball bearings
  • 40°C Ambient 1.0SF inverter power
  • UL Recognized, CSA Certified, and CE Mark

Check Inventory