6 results for Explosion Proof Motors
Explosion Proof Motors
Explosion Proof Motor, 3 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 182TC Frame, EPNV
Part #:182THES8048
Catalog #:Y980
List Price: $15,135.00
Your Price: Login is Required
Key Features
- BEI H38 explosion proof encoder 1024 ppr, Class I Groups C & D,Class II Groups E, F, G included
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Optimized for operation with IGBT inverter (NEMA Design A)
- F1 standard, NOT field reversible to F2, Meets temperature code T3B
- Suitable for Group C
Check Inventory
Explosion Proof Motor, 5 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 213TC Frame, EPNV
Part #:213THES8053
Catalog #:Y981
List Price: $15,922.00
Your Price: Login is Required
Key Features
- BEI H38 explosion proof encoder 1024 ppr, Class I Groups C & D,Class II Groups E, F, G included
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Optimized for operation with IGBT inverter (NEMA Design A)
- F1 standard, NOT field reversible to F2, Meets temperature code T3B
Check Inventory
Explosion Proof Motor, 7.50 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 254TC Frame, EPNV
Part #:254THEN8058
Catalog #:Y982
List Price: $18,108.00
Your Price: Login is Required
Key Features
- BEI H38 explosion proof encoder 1024 ppr, Class I Groups C & D,Class II Groups E, F, G included
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Continuous duty at 40°C ambient
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, Class F)
- Cast iron frame and brackets
- F1 standard, NOT field reversible to F2, Meets temperature code T3B
- UL listed file no. E12044, MC228275, CSA certified file no. LR47504, MC236833
Check Inventory
Explosion Proof Motor, 15 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 256TC Frame, EPNV
Part #:256THEN17031
Catalog #:Y984
List Price: $19,832.00
Your Price: Login is Required
Key Features
- BEI H38 explosion proof encoder 1024 ppr, Class I Groups C & D,Class II Groups E, F, G included
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Optimized for operation with IGBT inverter (NEMA Design A)
- F1 standard, NOT field reversible to F2, Meets temperature code T3B
- Suitable for Group C
Check Inventory
Explosion Proof Motor, 20 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 284TC Frame, EPNV
Part #:284THEN8032
Catalog #:Y985
List Price: $21,893.00
Your Price: Login is Required
Key Features
- BEI H38 explosion proof encoder 1024 ppr, Class I Groups C & D,Class II Groups E, F, G included
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Continuous duty at 40°C ambient
- Optimized for operation with IGBT inverter (NEMA Design A)
- Normally closed thermostats (one per phase, Class F)
- Cast iron frame and brackets
- F1 standard, NOT field reversible to F2, Meets temperature code T3B
- Suitable for Group C
Check Inventory
Explosion Proof Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 254TC Frame, EPNV
Part #:254THEN8059
Catalog #:Y983
List Price: $18,971.00
Your Price: Login is Required
Key Features
- BEI H38 explosion proof encoder 1024 ppr, Class I Groups C & D,Class II Groups E, F, G included
- MAX GUARD® Class F insulation system
- Constant torque operation from 0 to base speed on vector drive
- Constant Horsepower operation up to twice base RPM
- Optimized for operation with IGBT inverter (NEMA Design A)
- F1 standard, NOT field reversible to F2, Meets temperature code T3B
- Suitable for Group C
Check Inventory