Product Comparator
Product

Fire Pump Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 445TS Frame, DP
Part#:LM80245
Catalog#:LM80245
Superseded

Fire Pump Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 445TS Frame, DP
Part#:445TSTDCD14027
Catalog#:U540B
List Price: $19,732.00
Your Price: Login is Required
Substitute

Fire Pump Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 445TS Frame, DP
Part#:445TSTDCD14051
Catalog#:U540A
Product
Fire Pump Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 445TS Frame, DP
Fire Pump Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 445TS Frame, DP
Fire Pump Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 445TS Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 250 & 200 Hp
Output HP: 250 & 200 Hp
Output HP: 250 & 200 Hp
Output KW
Output KW: 187.0 & 149.0 kW
Output KW: 187.0 & 149.0 kW
Output KW: 187.0 & 149.0 kW
Voltage
Voltage: 460 & 380 V
Voltage: 460 & 380 V
Voltage: 460 & 380 V
Speed
Speed: 1788 & 1488 rpm
Speed: 1789 & 1489 rpm
Speed: 1788 & 1488 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 445TS
Frame: 445TS
Frame: 445TS
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 95.5 & 95.5 %
Efficiency: 95.4 & 95.1 %
Efficiency: 95.5 & 95.5 %
Ambient Temperature
Ambient Temperature: 50.0 °C
Ambient Temperature: 50.0 °C
Ambient Temperature: 50.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 278 & 275 A
Current: 279 & 270 A
Current: 278 & 275 A
Power Factor
Power Factor: 87
Power Factor: 87.7
Power Factor: 87
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: F
KVA Code: G
KVA Code: F
Drive End Bearing Size
Drive End Bearing Size: 6319
Drive End Bearing Size: 6319
Drive End Bearing Size: 6319
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6317
Opp Drive End Bearing Size: 6317
Opp Drive End Bearing Size: 6317
UL
UL: No
UL: Listed
UL: Listed
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 23
IP Code: 23
IP Code: 23
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Part Wdg Start & Wye Start Delta Run
Starting Method: Part Wdg Start & Wye Start Delta Run
Starting Method: Part Wdg Start & Wye Start Delta Run
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .022 Ohms
Resistance Main: .0223 Ohms
Resistance Main: .022 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: TS
Shaft Type: TS
Shaft Type: TS
Overall Length
Overall Length: 40.83 in
Overall Length: N/A
Overall Length: 45.95 in
Frame Length
Frame Length: 25.98 in
Frame Length: N/A
Frame Length: 31.10 in
Shaft Diameter
Shaft Diameter: 2.375 in
Shaft Diameter: 2.375 in
Shaft Diameter: 2.375 in
Shaft Extension
Shaft Extension: 4.75 in
Shaft Extension: N/A
Shaft Extension: 4.75 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TS
Frame Suffix: TS
Frame Suffix: TS
Current
Current: 278.0 A
Current: 279.0 A
Current: 278.0 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1788.0 rpm
Speed: 1789.0 rpm
Speed: 1788.0 rpm
Connection Drawing
Connection Drawing: EE7300BH
Connection Drawing: EE7300BH
Connection Drawing: EE7300BH
Outline Drawing
Outline Drawing: SS620756-445
Outline Drawing: SS620991
Outline Drawing: SS620756-445TS
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 460 V
Output KW
Output KW: 187.0 kW
Output KW: 187.0 kW
Output KW: 187.0 kW
Output HP
Output HP: 250 Hp
Output HP: 250 Hp
Output HP: 250 Hp
Frame Size
Frame Size: 445
Frame Size: 445
Frame Size: 445
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 95.5 %
Efficiency: 95.4 %
Efficiency: 95.5 %