Product Comparator
Product
General Purpose Motor, 300 & 250 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 447/449T Frame, TEFC
Part#:449TTFS8086
Catalog#:L464
Your Price: Login is Required
Superseded Part
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/274/585/Article_449TTFCD6077_Still01_9.jpg)
General Purpose Motor, 300 & 250 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 449T Frame, TEFC
Part#:449TTFCD6077
Catalog#:GT1075
List Price: $66,931.00
Your Price: Login is Required
Substitute Part
General Purpose Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 449T Frame, TEFC
Part#:449TTFS6390
Catalog#:E284
List Price: $74,962.00
Your Price: Login is Required
Product
General Purpose Motor, 300 & 250 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 447/449T Frame, TEFC
General Purpose Motor, 300 & 250 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1200 & 1000 RPM, 449T Frame, TEFC
General Purpose Motor, 300 HP, 3 Ph, 60 Hz, 460 V, 1200 RPM, 449T Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 300 & 250 Hp
Output HP: 300 & 250 Hp
Output HP: 300 Hp
Output KW
Output KW: 224.0 & 187.0 kW
Output KW: 224.0 & 187.0 kW
Output KW: 224.0 kW
Voltage
Voltage: 460 & 380 V
Voltage: 460 & 380 V
Voltage: 460 V
Speed
Speed: 1188 & 985 rpm
Speed: 1189 & 988 rpm
Speed: 1190 rpm
Service Factor
Service Factor: 1.0 & 1.0
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: 447/449T
Frame: 449T
Frame: 449T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 95.4 & 95 %
Efficiency: 95.8 & 95.2 %
Efficiency: 95.8 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 360 & 357 A
Current: 342 & 343 A
Current: 362.0 A
Power Factor
Power Factor: 82
Power Factor: 86
Power Factor: 81
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: H
Insulation Class: F
Insulation Class: H
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: NU319
Drive End Bearing Size: 6319
Drive End Bearing Size: NU319
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6318
Opp Drive End Bearing Size: 6317
Opp Drive End Bearing Size: 6318
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Part Wdg Start & Wye Start Delta Run
Starting Method: Part Wdg Start Or Inverter
Starting Method: Across The Line
Poles
Poles: 6
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .01 Ohms
Resistance Main: .0119 Ohms
Resistance Main: .009 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Roller
Drive End Bearing: Ball
Drive End Bearing: Roller
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 51.86 in
Overall Length: N/A
Overall Length: 56.71 in
Frame Length
Frame Length: 28.75 in
Frame Length: N/A
Frame Length: 28.75 in
Shaft Diameter
Shaft Diameter: 3.375 in
Shaft Diameter: 3.375 in
Shaft Diameter: 3.375 in
Shaft Extension
Shaft Extension: 8.75 in
Shaft Extension: N/A
Shaft Extension: 8.75 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 Capable
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.0
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 360.0 A
Current: 342.0 A
Current: 362.0 A
Synchronous RPM
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1188.0 rpm
Speed: 1189.0 rpm
Speed: 1190.0 rpm
Connection Drawing
Connection Drawing: A-EE7300BH
Connection Drawing: EE7341C
Connection Drawing: A-EE7300U
Outline Drawing
Outline Drawing: B-SS515635-2875
Outline Drawing: SS621028
Outline Drawing: B-SS517520-2875
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 460 V
Output KW
Output KW: 224.0 kW
Output KW: 224.0 kW
Output KW: 224.0 kW
Output HP
Output HP: 300 Hp
Output HP: 300 Hp
Output HP: 300 Hp
Frame Size
Frame Size: 449
Frame Size: 449
Frame Size: 449
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 95.4 %
Efficiency: 95.8 %
Efficiency: 95.8 %