Product Comparator
Product
General Purpose Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 445T Frame, DP
Part#:445TTDS4037
Catalog#:E745
Your Price: Login is Required
Superseded Part
General Purpose Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 447T Frame, DP
Part#:447TTDCD6033
Catalog#:GT00020
Your Price: Login is Required
Substitute Part
General Purpose Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 447T Frame, DP
Part#:447TTDN16046
Catalog#:U786
List Price: $40,726.00
Your Price: Login is Required
Product
General Purpose Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 445T Frame, DP
General Purpose Motor, 250 & 200 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 1800 & 1500 RPM, 447T Frame, DP
General Purpose Motor, 250 HP, 3 Ph, 60 Hz, 460 V, 1800 RPM, 447T Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 250 Hp
Output HP: 250 & 200 Hp
Output HP: 250 Hp
Output KW
Output KW: 187.0 kW
Output KW: 187.0 & 149.0 kW
Output KW: 187.0 kW
Voltage
Voltage: 460 V
Voltage: 460 & 380 V
Voltage: 460 V
Speed
Speed: 1780 rpm
Speed: 1790 & 1490 rpm
Speed: 1782 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Frame
Frame: 445T
Frame: 447T
Frame: 447T
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: Thermostat
Efficiency
Efficiency: 95.4 %
Efficiency: 95.8 & 95.8 %
Efficiency: 95.8 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Current
Current: 287.0 A
Current: 281 & 272 A
Current: 284.0 A
Power Factor
Power Factor: 86
Power Factor: 86.8
Power Factor: 86
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: B
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: F
KVA Code: G
KVA Code: F
Drive End Bearing Size
Drive End Bearing Size: NU318
Drive End Bearing Size: NU319
Drive End Bearing Size: 6318
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6316
Opp Drive End Bearing Size: 6317
Opp Drive End Bearing Size: 6314
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 12
IP Code: 22
IP Code: 12
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Induction Run
Starting Method
Starting Method: Part Wdg Start
Starting Method: Part Wdg Start & Wye Start Delta Run Or Inverter
Starting Method: Part Wdg Start & Wye Start Delta Run
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .018 Ohms
Resistance Main: .0153 Ohms
Resistance Main: .017 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Roller
Drive End Bearing: Roller
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 39.81 in
Overall Length: N/A
Overall Length: 43.25 in
Frame Length
Frame Length: 20.50 in
Frame Length: N/A
Frame Length: 24.38 in
Shaft Diameter
Shaft Diameter: 3.375 in
Shaft Diameter: 3.375 in
Shaft Diameter: 3.375 in
Shaft Extension
Shaft Extension: 8.75 in
Shaft Extension: N/A
Shaft Extension: 8.71 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 Capable
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: VARIABLE 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 287.0 A
Current: 281.0 A
Current: 284.0 A
Synchronous RPM
Synchronous RPM: 1800 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1780.0 rpm
Speed: 1790.0 rpm
Speed: 1782.0 rpm
Connection Drawing
Connection Drawing: A-EE7341C
Connection Drawing: EE7300BH
Connection Drawing: A-EE7300CB
Outline Drawing
Outline Drawing: B-SS509751-2050
Outline Drawing: SS620758-200
Outline Drawing: B-SS555884-2438
Voltage
Voltage: 460 V
Voltage: 460 V
Voltage: 460 V
Output KW
Output KW: 187.0 kW
Output KW: 187.0 kW
Output KW: 187.0 kW
Output HP
Output HP: 250 Hp
Output HP: 250 Hp
Output HP: 250 Hp
Frame Size
Frame Size: 445
Frame Size: 447
Frame Size: 447
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 95.4 %
Efficiency: 95.8 %
Efficiency: 95.8 %