Product Comparator
Product
General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 444TS Frame, TEFC
Part#:444TSTFS16002
Catalog#:E324
Your Price: Login is Required
Superseded Part
General Purpose Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 444TS Frame, TEFC
Part#:444TSTFCD6001
Catalog#:GT1048A
List Price: $22,487.00
Your Price: Login is Required
Substitute Part
General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 444TS Frame, TEFC
Part#:444TSTFCD16002
Catalog#:GT1148A
List Price: $22,487.00
Your Price: Login is Required
Substitute Part
General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 444TS Frame, TEFC
Part#:444TSTFC16002
Catalog#:GT1148
Your Price: Login is Required
Product
General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 444TS Frame, TEFC
General Purpose Motor, 125 & 100 HP, 3 Ph, 60 & 50 Hz, 460 & 380 V, 3600 & 3000 RPM, 444TS Frame, TEFC
General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 444TS Frame, TEFC
General Purpose Motor, 125 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 444TS Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 125 Hp
Output HP: 125 & 100 Hp
Output HP: 125 Hp
Output HP: 125 Hp
Output KW
Output KW: 93.0 kW
Output KW: 93.0 & 75.0 kW
Output KW: 93.0 kW
Output KW: 93.0 kW
Voltage
Voltage: 575 V
Voltage: 460 & 380 V
Voltage: 575 V
Voltage: 575 V
Speed
Speed: 3560 rpm
Speed: 3580 & 2980 rpm
Speed: 3580 rpm
Speed: 3582 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame
Frame: 444TS
Frame: 444TS
Frame: 444TS
Frame: 444TS
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 95.4 %
Efficiency: 95 & 94.5 %
Efficiency: 95 %
Efficiency: 95 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Current
Current: 109.0 A
Current: 138 & 134 A
Current: 110.0 A
Current: 109.0 A
Power Factor
Power Factor: 90
Power Factor: 89.5
Power Factor: 89.5
Power Factor: 90
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: G
KVA Code: G
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6313
Drive End Bearing Size: 6314
Drive End Bearing Size: 6314
Drive End Bearing Size: 6314
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6313
Opp Drive End Bearing Size: 6314
Opp Drive End Bearing Size: 6314
Opp Drive End Bearing Size: 6314
UL
UL: Recognized
UL: Listed
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
IP Code: 55
IP Code: 43
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Part Wdg Start
Starting Method: Part Wdg Start Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 2
Poles: 2
Poles: 2
Poles: 2
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .037 Ohms
Resistance Main: .0341 Ohms
Resistance Main: .0341 Ohms
Resistance Main: .03 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: TS
Shaft Type: TS
Shaft Type: TS
Shaft Type: TS
Overall Length
Overall Length: 37.50 in
Overall Length: 42.96 in
Overall Length: 42.96 in
Overall Length: 47.05 in
Frame Length
Frame Length: 18.50 in
Frame Length: N/A
Frame Length: 23.62 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 2.375 in
Shaft Diameter: 2.375 in
Shaft Diameter: 2.375 in
Shaft Diameter: 2.375 in
Shaft Extension
Shaft Extension: 5 in
Shaft Extension: 4.75 in
Shaft Extension: 4.75 in
Shaft Extension: 4.75 in
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 Capable
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TS
Frame Suffix: TS
Frame Suffix: TS
Frame Suffix: TS
Current
Current: 109.0 A
Current: 138.0 A
Current: 110.0 A
Current: 109.0 A
Synchronous RPM
Synchronous RPM: 3600 rpm
Synchronous RPM: 3600 & 3000 rpm
Synchronous RPM: 3600 rpm
Synchronous RPM: 3600 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 3560.0 rpm
Speed: 3580.0 rpm
Speed: 3580.0 rpm
Speed: 3582.0 rpm
Connection Drawing
Connection Drawing: A-EE7341C
Connection Drawing: EE7341C
Connection Drawing: EE7300U
Connection Drawing: EE7300
Outline Drawing
Outline Drawing: B-SS504864-1850
Outline Drawing: SS557008
Outline Drawing: SS557008
Outline Drawing: SS620281-444TS
Voltage
Voltage: 575 V
Voltage: 460 V
Voltage: 575 V
Voltage: 575 V
Output KW
Output KW: 93.0 kW
Output KW: 93.0 kW
Output KW: 93.0 kW
Output KW: 93.0 kW
Output HP
Output HP: 125 Hp
Output HP: 125 Hp
Output HP: 125 Hp
Output HP: 125 Hp
Frame Size
Frame Size: 444
Frame Size: 444
Frame Size: 444
Frame Size: 444
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 95.4 %
Efficiency: 95.0 %
Efficiency: 95.0 %
Efficiency: 95.0 %