Product Comparator
Product

General Purpose Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 256T Frame, TEFC
Part#:256TTFNA6076
Catalog#:E236
Superseded

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256T Frame, TEFC
Part#:256TTFCD6076
Catalog#:GT1020A
List Price: $2,913.00
Your Price: Login is Required
Substitute

General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256T Frame, TEFC
Part#:256TTFCD6077
Catalog#:GT1020A-P
Product
General Purpose Motor, 10 HP, 3 Ph, 60 Hz, 230/460 V, 1200 RPM, 256T Frame, TEFC
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256T Frame, TEFC
General Purpose Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1200 & 1000 RPM, 256T Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 10 Hp
Output HP: 10 & 7.50 Hp
Output HP: 10 & 7.50 Hp
Output KW
Output KW: 7.5 kW
Output KW: 7.5 & 5.6 kW
Output KW: 7.5 & 5.6 kW
Voltage
Voltage: 230/460 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1176 rpm
Speed: 1180 & 980 rpm
Speed: 1180 & 980 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 256T
Frame: 256T
Frame: 256T
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 91 %
Efficiency: 91 & 90.2 %
Efficiency: 91 & 90.2 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 26.2/13.1 A
Current: 25.8/12.9 & 24/12 A
Current: 25.8/12.9 & 24/12 A
Power Factor
Power Factor: 79
Power Factor: 80.5
Power Factor: 80.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: G
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6210
Opp Drive End Bearing Size: 6209
Opp Drive End Bearing Size: 6209
UL
UL: Recognized
UL: Listed
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 43
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIVISION 2 T2B
Hazardous Location: N/A
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .934 Ohms
Resistance Main: 1.21 Ohms
Resistance Main: 1.21 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 25.27 in
Overall Length: 25.89 in
Overall Length: N/A
Frame Length
Frame Length: 12.25 in
Frame Length: 11.73 in
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.625 in
Shaft Diameter: 1.626 in
Shaft Diameter: 1.625 in
Shaft Extension
Shaft Extension: 4.2 in
Shaft Extension: 4 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 Capable
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Inverter Load: CONSTANT 10:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 26.2/13.1 A
Current: 25.8/12.9 A
Current: 25.8/12.9 A
Synchronous RPM
Synchronous RPM: 1200 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1176.0 rpm
Speed: 1180.0 rpm
Speed: 1180.0 rpm
Connection Drawing
Connection Drawing: A-EE7308
Connection Drawing: EE7308K
Connection Drawing: EE7308K
Outline Drawing
Outline Drawing: B-SS203015-1225
Outline Drawing: SS620703-200
Outline Drawing: SS620703-200
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output KW: 7.5 kW
Output HP
Output HP: 10 Hp
Output HP: 10 Hp
Output HP: 10 Hp
Frame Size
Frame Size: 256
Frame Size: 256
Frame Size: 256
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 91.0 %
Efficiency: 91.0 %
Efficiency: 91.0 %