Product Comparator
Product
15, 1800, ODP, 254TZ, 3/60/230/460, CROP DRYER
Part#:254TTDCD6327
Catalog#:Y316
List Price: $5,436.00
Your Price: Login is Required
Superseded Part
Agricultural Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 254TZ Frame, DP
Part#:171862.60
Catalog#:171862.60
Your Price: Login is Required
Substitute Part
Crop Dryer Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254TZ Frame, DP
Part#:254TTDBD6327
Catalog#:Y315
Your Price: Login is Required
Product
15, 1800, ODP, 254TZ, 3/60/230/460, CROP DRYER
Agricultural Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 208-230/460 & 190/380 V, 1800 & 1500 RPM, 254TZ Frame, DP
Crop Dryer Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 254TZ Frame, DP
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 15 Hp
Output HP: 15 & 10 Hp
Output HP: 15 & 10 Hp
Output KW
Output KW: 11.2 kW
Output KW: 11.2 & 7.5 kW
Output KW: 11.2 & 7.5 kW
Voltage
Voltage: 230/460 V
Voltage: 208-230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1774 rpm
Speed: 1775 & 1480 rpm
Speed: 1774 & 1478 rpm
Service Factor
Service Factor: 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 254TZ
Frame: 254TZ
Frame: 254TZ
Enclosure
Enclosure: Drip Proof
Enclosure: Drip Proof
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: Thermostat
Thermal Protection: No Protection
Efficiency
Efficiency: 93 %
Efficiency: 93 & 92.4 %
Efficiency: 93 & 92.3 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 37.5/18.8 A
Current: 40.5-37/18.5 & 29.2/14.6 A
Current: 37.5/18.8 & 32/16 A
Power Factor
Power Factor: 81
Power Factor: 82.5
Power Factor: 81
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: A
Design Code: B
KVA Code
KVA Code: G
KVA Code: H
KVA Code: G
Drive End Bearing Size
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Drive End Bearing Size: 6309
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 22
IP Code: 22
IP Code: 22
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Selective Clockwise
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: .6729 Ohms
Resistance Main: .54 Ohms
Resistance Main: .6729 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Rolled Steel
Shaft Type
Shaft Type: Single Special Extension
Shaft Type: Single Special Extension
Shaft Type: Single Special Extension
Overall Length
Overall Length: N/A
Overall Length: 21.88 in
Overall Length: N/A
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: 1.625 in
Shaft Diameter: 1.625 in
Shaft Extension
Shaft Extension: N/A
Shaft Extension: 5 in
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: TZ
Frame Suffix: TZ
Frame Suffix: TZ
Current
Current: 37.5/18.8 A
Current: 40.5-37.0/18.5 A
Current: 37.5/18.8 A
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1774.0 rpm
Speed: 1775.0 rpm
Speed: 1774.0 rpm
Connection Drawing
Connection Drawing: EE7358C
Connection Drawing: 004172.01
Connection Drawing: EE7308K
Outline Drawing
Outline Drawing: SS321209-100
Outline Drawing: SS620850
Outline Drawing: SS621049-100
Voltage
Voltage: 230/460 V
Voltage: 208-230/460 V
Voltage: 230/460 V
Output KW
Output KW: 11.2 kW
Output KW: 11.2 kW
Output KW: 11.2 kW
Output HP
Output HP: 15 Hp
Output HP: 15 Hp
Output HP: 15 Hp
Frame Size
Frame Size: 254
Frame Size: 254
Frame Size: 254
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: N/A
Efficiency
Efficiency: 93.0 %
Efficiency: 93.0 %
Efficiency: 93.0 %