Product Comparator
Product
Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, EPFC
Part#:213TTGN6526
Catalog#:U006A
Your Price: Login is Required
Superseded Part
Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, EPFC
Part#:213TTGCD6526
Catalog#:U006C
List Price: $2,977.00
Your Price: Login is Required
Substitute Part
Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, EPFC
Part#:213TTGND6526
Catalog#:U006B
List Price: $4,542.00
Your Price: Login is Required
Product
Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, EPFC
Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, EPFC
Explosion Proof Motor, 7.50 & 5 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 213T Frame, EPFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 5 Hp
Output HP: 7.50 & 5 Hp
Output KW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 3.7 kW
Output KW: 5.6 & 3.7 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1770 & 1475 rpm
Speed: 1768 & 1475 rpm
Speed: 1765 & 1475 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.00
Service Factor: 1.15 & 1.15
Frame
Frame: 213T
Frame: 213T
Frame: 213T
Enclosure
Enclosure: Explosion Proof Fan cooled
Enclosure: Explosion Proof Fan cooled
Enclosure: Explosion Proof Fan cooled
Thermal Protection
Thermal Protection: Thermostat
Thermal Protection: Thermostat
Thermal Protection: Thermostat
Efficiency
Efficiency: 91.7 & 91 %
Efficiency: 91.7 & 90.2 %
Efficiency: 91.7 & 91 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 50.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 20/10 & 17.4/8.7 A
Current: 19/9.5 & 16.2/8.1 A
Current: 19.2/9.6 & 17.4/8.7 A
Power Factor
Power Factor: 76.5
Power Factor: 79.3
Power Factor: 79.2
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: H
KVA Code: H
KVA Code: H
Drive End Bearing Size
Drive End Bearing Size: 6307
Drive End Bearing Size: 6307
Drive End Bearing Size: 6307
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
Opp Drive End Bearing Size: 6208
UL
UL: UL Listed; also, UL Certified for Canada
UL: UL Listed And CSA Certified
UL: UL Listed; also, UL Certified for Canada
CSA
CSA: N
CSA: Y
CSA: N
CE
CE: N
CE: N
CE: N
IP Code
IP Code: 54
IP Code: 54
IP Code: 54
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B
Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C
Hazardous Location: EXP PROOF CL I GR C&D CL II GR F&G T3B
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 1.18 Ohms
Resistance Main: 1.473 Ohms
Resistance Main: 1.18 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 19.63 in
Overall Length: N/A
Overall Length: N/A
Frame Length
Frame Length: 9.12 in
Frame Length: N/A
Frame Length: N/A
Shaft Diameter
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Diameter: 1.375 in
Shaft Extension
Shaft Extension: 3.48 in
Shaft Extension: N/A
Shaft Extension: N/A
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1
Inverter Load: N/A
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 20.0/10.0 A
Current: 19.0/9.5 A
Current: 19.2/9.6 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1770.0 rpm
Speed: 1768.0 rpm
Speed: 1765.0 rpm
Connection Drawing
Connection Drawing: A-EE7308T
Connection Drawing: EE7308T
Connection Drawing: EE7308T
Outline Drawing
Outline Drawing: 037660-912
Outline Drawing: 037660-912
Outline Drawing: 037660-912
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output KW: 5.6 kW
Output HP
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Output HP: 7.50 Hp
Frame Size
Frame Size: 213
Frame Size: 213
Frame Size: 213
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 91.7 %
Efficiency: 91.7 %
Efficiency: 91.7 %