Product Comparator
Product
20HP-15kW..1180RPM.DF180LD.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.B3/B5..............
Part#:193353.60
Catalog#:193353.60
Your Price: Login is Required
Superseded Part
Cast Iron Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 180L Frame, TEFC
Part#:TCA0153AE231GAA009
Catalog#:R838
List Price: $8,410.00
Your Price: Login is Required
Substitute Part
Cast Iron Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 180L Frame, TEFC
Part#:TCA0153AE221GAA009
Catalog#:R238
List Price: $8,774.00
Your Price: Login is Required
Product
20HP-15kW..1180RPM.DF180LD.TEFC.230/460V.3PH.60HZ.CONT.40C.1.15SF.B3/B5..............
Cast Iron Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 180L Frame, TEFC
Cast Iron Motor, 20 & 15 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 180L Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 20 & 15 Hp
Output HP: 20 & 15 Hp
Output HP: 20 & 15 Hp
Output KW
Output KW: 14.9 & 11.2 kW
Output KW: 15.0 & 11.0 kW
Output KW: 15.0 & 11.0 kW
Voltage
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Speed
Speed: 1185 & 985 rpm
Speed: 1180 & 985 rpm
Speed: 1180 & 985 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 180L
Frame: 180L
Frame: 180L
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 92.4 & 91 %
Efficiency: 91.7 & 90.3 %
Efficiency: 91.7 & 90.3 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 53.5/26.8 & 50/25 A
Current: 53.5/26.7 & 48/24.1 A
Current: 53.5/26.7 & 48/24.1 A
Power Factor
Power Factor: 75
Power Factor: 77
Power Factor: 77
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: N (IEC)
Design Code: N (IEC)
KVA Code
KVA Code: G
KVA Code: F
KVA Code: F
Drive End Bearing Size
Drive End Bearing Size: 6311
Drive End Bearing Size: 6311
Drive End Bearing Size: 6311
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6311
Opp Drive End Bearing Size: 6211
Opp Drive End Bearing Size: 6211
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: N
CSA: N
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 55
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Efficiency Class
Efficiency Class: N/A
Efficiency Class: IE3
Efficiency Class: IE3
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Wye Start Delta Run Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: .56 Ohms
Resistance Main: .56 Ohms
Mounting
Mounting: Rigid Base
Mounting: B3
Mounting: Round
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: IEC
Shaft Type: IEC
Shaft Type: IEC
Overall Length
Overall Length: 26.77 in
Overall Length: N/A
Overall Length: 29.53 in
Frame Length
Frame Length: N/A
Frame Length: N/A
Frame Length: 14.41 in
Shaft Diameter
Shaft Diameter: 1.875 in
Shaft Diameter: 48.000 in
Shaft Diameter: 1.890 in
Shaft Extension
Shaft Extension: 4.33 in
Shaft Extension: N/A
Shaft Extension: 4.33 in
Assembly/Box Mounting
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Inverter Load
Inverter Load: CONSTANT 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: L
Frame Suffix: L
Frame Suffix: L
Current
Current: 53.5/26.8 A
Current: 53.5/26.7 A
Current: 53.5/26.7 A
Synchronous RPM
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1185.0 rpm
Speed: 1180.0 rpm
Speed: 1180.0 rpm
Connection Drawing
Connection Drawing: 004172.01
Connection Drawing: 8442000715
Connection Drawing: 8442000715
Outline Drawing
Outline Drawing: B-SS622264
Outline Drawing: SS620879
Outline Drawing: SS312998A
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 14.9 kW
Output KW: 15.0 kW
Output KW: 15.0 kW
Output HP
Output HP: 20 Hp
Output HP: 20 Hp
Output HP: 20 Hp
Frame Size
Frame Size: 180
Frame Size: 180
Frame Size: 180
Torque UOM
Torque UOM: N/A
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 92.4 %
Efficiency: 91.7 %
Efficiency: 91.7 %