Product Comparator
Product
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/214/721/Article_19333560_ProductImage_9_19333560.jpg)
3 HP General Purpose, 3 phase, 1200 RPM, 230/460 V, 112M Frame, TEFC
Part#:193335.60
Catalog#:193335.60
Your Price: Login is Required
Superseded Part
Cast Iron Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 112M Frame, TEFC
Part#:TCA2P23AE231GAA009
Catalog#:R823
List Price: $2,314.00
Your Price: Login is Required
Substitute Part
Cast Iron Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 112M Frame, TEFC
Part#:TCA2P23AE221GAA009
Catalog#:R223
List Price: $2,234.00
Your Price: Login is Required
Product
3 HP General Purpose, 3 phase, 1200 RPM, 230/460 V, 112M Frame, TEFC
Cast Iron Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 112M Frame, TEFC
Cast Iron Motor, 3 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 112M Frame, TEFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 3 & 2 Hp
Output HP: 3 & 2 Hp
Output HP: 3 & 2 Hp
Output KW
Output KW: 2.2 & 1.5 kW
Output KW: 2.2 & 1.5 kW
Output KW: 2.2 & 1.5 kW
Voltage
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Voltage: 230/460 & 200/400 V
Speed
Speed: 1178 & 985 rpm
Speed: 1170 & 980 rpm
Speed: 1170 & 980 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Service Factor: 1.15 & 1.15
Frame
Frame: 112M
Frame: 112M
Frame: 112M
Enclosure
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Enclosure: Totally Enclosed Fan Cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Thermal Protection: No Protection
Efficiency
Efficiency: 89.5 & 87.5 %
Efficiency: 89.5 & 82.5 %
Efficiency: 89.5 & 82.5 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 9.6/4.8 & 8.8/4.4 A
Current: 8.8/4.4 & 8.2/4.1 A
Current: 8.8/4.4 & 8.2/4.1 A
Power Factor
Power Factor: 65.5
Power Factor: 70
Power Factor: 70
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: N (IEC)
Design Code: N (IEC)
KVA Code
KVA Code: J
KVA Code: M
KVA Code: M
Drive End Bearing Size
Drive End Bearing Size: 6306
Drive End Bearing Size: 6306
Drive End Bearing Size: 6306
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6306
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Recognized
UL: Recognized
UL: Recognized
CSA
CSA: Y
CSA: N
CSA: N
CE
CE: Y
CE: Y
CE: Y
IP Code
IP Code: 55
IP Code: 55
IP Code: 55
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Efficiency Class
Efficiency Class: N/A
Efficiency Class: IE3
Efficiency Class: IE3
Electrical Type
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 6
Poles: 6
Poles: 6
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 2.02 Ohms
Resistance Main: 3.31 Ohms
Resistance Main: 3.31 Ohms
Mounting
Mounting: Rigid Base
Mounting: B3
Mounting: Round
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: IEC
Shaft Type: IEC
Shaft Type: IEC
Overall Length
Overall Length: 16.14 in
Overall Length: N/A
Overall Length: 15.71 in
Frame Length
Frame Length: N/A
Frame Length: N/A
Frame Length: 6.85 in
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 28.000 in
Shaft Diameter: 1.102 in
Shaft Extension
Shaft Extension: 2.36 in
Shaft Extension: N/A
Shaft Extension: 2.36 in
Assembly/Box Mounting
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Assembly/Box Mounting: F3
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.15
Service Factor: 1.15
Frame Suffix
Frame Suffix: M
Frame Suffix: M
Frame Suffix: M
Current
Current: 9.6/4.8 A
Current: 8.8/4.4 A
Current: 8.8/4.4 A
Synchronous RPM
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Synchronous RPM: 1200 & 1000 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1178.0 rpm
Speed: 1170.0 rpm
Speed: 1170.0 rpm
Connection Drawing
Connection Drawing: 005465.01
Connection Drawing: 8442000675
Connection Drawing: 8442000675
Outline Drawing
Outline Drawing: SS622261
Outline Drawing: SS620873
Outline Drawing: SS600217A
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output KW: 2.2 kW
Output HP
Output HP: 3 Hp
Output HP: 3 Hp
Output HP: 3 Hp
Frame Size
Frame Size: 112
Frame Size: 112
Frame Size: 112
Torque UOM
Torque UOM: LB-FT
Torque UOM: LB-FT
Torque UOM: LB-FT
Efficiency
Efficiency: 89.5 %
Efficiency: 89.5 %
Efficiency: 89.5 %