Product Comparator
Product
Other Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184T Frame, EPFC
Part#:184TTGS1026
Catalog#:U942
Superseded

Explosion Proof Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184T Frame, EPFC
Part#:184TTGCD6526
Catalog#:U005B
List Price: $1,706.00
Your Price: Login is Required
Substitute

Explosion Proof Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184T Frame, EPFC
Part#:184TTGN6526
Catalog#:U005A
List Price: $2,396.00
Your Price: Login is Required
Product
Other Purpose Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184T Frame, EPFC
Explosion Proof Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184T Frame, EPFC
Explosion Proof Motor, 5 & 3 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 184T Frame, EPFC
Phase
Phase: 3.0
Phase: 3.0
Phase: 3.0
Output HP
Output HP: 5 & 3 Hp
Output HP: 5 & 3 Hp
Output HP: 5 & 3 Hp
Output KW
Output KW: 3.7 & 2.2 kW
Output KW: 3.7 & 2.2 kW
Output KW: 3.7 & 2.2 kW
Voltage
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Voltage: 230/460 & 190/380 V
Speed
Speed: 1745 & 1465 rpm
Speed: 1755 & 1462 rpm
Speed: 1755 & 1465 rpm
Service Factor
Service Factor: 1.15 & 1.15
Service Factor: 1.00 & 1.00
Service Factor: 1.15 & 1.15
Frame
Frame: 184T
Frame: 184T
Frame: 184T
Enclosure
Enclosure: Explosion Proof Fan cooled
Enclosure: Explosion Proof Fan cooled
Enclosure: Explosion Proof Fan cooled
Thermal Protection
Thermal Protection: No Protection
Thermal Protection: Thermostat
Thermal Protection: Thermostat
Efficiency
Efficiency: 87.5 & 88.5 %
Efficiency: 89.5 & 86.5 %
Efficiency: 90.2 & 90.2 %
Ambient Temperature
Ambient Temperature: 40.0 °C
Ambient Temperature: 50.0 °C
Ambient Temperature: 40.0 °C
Frequency
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Frequency: 60 & 50 Hz
Current
Current: 13/6.5 & 10/5 A
Current: 13/6.5 & 10.2/5.1 A
Current: 12.4/6.2 & 9.6/4.8 A
Power Factor
Power Factor: 83
Power Factor: 80
Power Factor: 83.5
Duty
Duty: Continuous
Duty: Continuous
Duty: Continuous
Insulation Class
Insulation Class: F
Insulation Class: F
Insulation Class: F
Design Code
Design Code: B
Design Code: B
Design Code: B
KVA Code
KVA Code: J
KVA Code: J
KVA Code: J
Drive End Bearing Size
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: 6205
Opp Drive End Bearing Size: 6206
Opp Drive End Bearing Size: 6206
UL
UL: Listed
UL: UL Listed And CSA Certified
UL: UL Listed And CSA Certified
CSA
CSA: Y
CSA: Y
CSA: Y
CE
CE: N
CE: N
CE: N
IP Code
IP Code: 54
IP Code: 54
IP Code: 54
Number of Speeds
Number of Speeds: 1
Number of Speeds: 1
Number of Speeds: 1
Hazardous Location
Hazardous Location: N/A
Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3C
Hazardous Location: DIV 1 EXP PROOF CL I GR CD CL II GR FG T3B
Electrical Type
Electrical Type: Squirrel Cage Induction Run
Electrical Type: Squirrel Cage Inverter Rated
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: Across The Line
Starting Method: Line Or Inverter
Starting Method: Line Or Inverter
Poles
Poles: 4
Poles: 4
Poles: 4
Rotation
Rotation: Reversible
Rotation: Reversible
Rotation: Reversible
Resistance Main
Resistance Main: 3.05 Ohms
Resistance Main: 2.69 Ohms
Resistance Main: 2.62 Ohms
Mounting
Mounting: Rigid Base
Mounting: Rigid Base
Mounting: Rigid Base
Motor Orientation
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: Ball
Drive End Bearing: Ball
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Opp Drive End Bearing: Ball
Frame Material
Frame Material: Cast Iron
Frame Material: Cast Iron
Frame Material: Cast Iron
Shaft Type
Shaft Type: T
Shaft Type: T
Shaft Type: T
Overall Length
Overall Length: 17.44 in
Overall Length: N/A
Overall Length: 17.87 in
Frame Length
Frame Length: 8.00 in
Frame Length: N/A
Frame Length: 10.00 in
Shaft Diameter
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Diameter: 1.125 in
Shaft Extension
Shaft Extension: 2.75 in
Shaft Extension: N/A
Shaft Extension: 2.85 in
Assembly/Box Mounting
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Assembly/Box Mounting: F1 ONLY
Inverter Load
Inverter Load: N/A
Inverter Load: CONSTANT 10:1
Inverter Load: CONSTANT 10:1
Service Factor
Service Factor: 1.15
Service Factor: 1.0
Service Factor: 1.15
Frame Suffix
Frame Suffix: T
Frame Suffix: T
Frame Suffix: T
Current
Current: 13.0/6.5 A
Current: 13.0/6.5 A
Current: 12.4/6.2 A
Synchronous RPM
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Synchronous RPM: 1800 & 1500 rpm
Frequency
Frequency: 60 Hz
Frequency: 60 Hz
Frequency: 60 Hz
Speed
Speed: 1745.0 rpm
Speed: 1755.0 rpm
Speed: 1755.0 rpm
Connection Drawing
Connection Drawing: A-EE7308
Connection Drawing: EE7308T
Connection Drawing: A-EE7308T
Outline Drawing
Outline Drawing: B-SS68728-800
Outline Drawing: 035660-800
Outline Drawing: 035660-1000
Voltage
Voltage: 230/460 V
Voltage: 230/460 V
Voltage: 230/460 V
Output KW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output KW: 3.7 kW
Output HP
Output HP: 5 Hp
Output HP: 5 Hp
Output HP: 5 Hp
Frame Size
Frame Size: 184
Frame Size: 184
Frame Size: 184
Torque UOM
Torque UOM: LB-FT
Torque UOM: N/A
Torque UOM: LB-FT
Efficiency
Efficiency: 87.5 %
Efficiency: 89.5 %
Efficiency: 90.2 %