Product Comparator
Product

AC Drives, 10 HP, 400-480 V, 14 Amps
Part#:174441.00
Catalog#:174441.00
Substitute
Platinum VSD - Plus VFD.IP20..3PH.10HP.460-480V
Part#:176148.00
Catalog#:176148.00
List Price: $3,867.00
Your Price: Login is Required
Substitute

AC Drives, 10 HP, 400/480 V, 14 Amps
Part#:174627.00
Catalog#:174627.00
List Price: $2,534.00
Your Price: Login is Required
Product
AC Drives, 10 HP, 400-480 V, 14 Amps
Platinum VSD - Plus VFD.IP20..3PH.10HP.460-480V
AC Drives, 10 HP, 400/480 V, 14 Amps
Output HP
Output HP: 10 Hp
Output HP: N/A
Output HP: 10 Hp
Voltage
Voltage: 400-480 V
Voltage: N/A
Voltage: 400/480 V
Phase
Phase: THREE PHASE
Phase: N/A
Phase: THREE PHASE
Protection
Protection: IP20
Protection: N/A
Protection: IP20
Ouput Amps
Ouput Amps: 14 A
Ouput Amps: N/A
Ouput Amps: 14 A
Enclosure Material
Enclosure Material: Plastic
Enclosure Material: N/A
Enclosure Material: Plastic
Series
Series: Sub-Micro Series
Series: N/A
Series: Sub-Micro Series
Voltage
Voltage: 400-480 V
Voltage: N/A
Voltage: 400/480 V
Output HP
Output HP: 10 Hp
Output HP: N/A
Output HP: 10 Hp