Product Comparator
Product

AC Drives, 20 HP, 400-480 V, 27 Amps
Part#:174432.00
Catalog#:174432.00
Superseded

AC Drives, 20 HP, 400/480 V, 27 Amps
Part#:174629.00
Catalog#:174629.00
List Price: $4,864.00
Your Price: Login is Required
Substitute
Platinum VSD - Plus VFD.IP20..3PH.20HP.400-480V
Part#:176150.00
Catalog#:176150.00
List Price: $7,677.00
Your Price: Login is Required
Product
AC Drives, 20 HP, 400-480 V, 27 Amps
AC Drives, 20 HP, 400/480 V, 27 Amps
Platinum VSD - Plus VFD.IP20..3PH.20HP.400-480V
Output HP
Output HP: 20 Hp
Output HP: 20 Hp
Output HP: N/A
Voltage
Voltage: 400-480 V
Voltage: 400/480 V
Voltage: N/A
Phase
Phase: THREE PHASE
Phase: THREE PHASE
Phase: N/A
Protection
Protection: IP20
Protection: IP20
Protection: N/A
Ouput Amps
Ouput Amps: 27 A
Ouput Amps: 27 A
Ouput Amps: N/A
Enclosure Material
Enclosure Material: Plastic
Enclosure Material: Plastic
Enclosure Material: N/A
Series
Series: Sub-Micro Series
Series: Sub-Micro Series
Series: N/A
Voltage
Voltage: 400-480 V
Voltage: 400/480 V
Voltage: N/A
Output HP
Output HP: 20 Hp
Output HP: 20 Hp
Output HP: N/A