Product Comparator
Product
Superseded
7.5HP..3505RPM.184.DP./575V.3PH.60HZ.CONT.NOT.40C.1.15SF.RIGID..C184T34DB13A
Part#:132086.00
Catalog#:132086.00
Your Price: Login is Required
Substitute

General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 182T Frame, DP
Part#:182TTDBD6005
Catalog#:GT0112
List Price: $823.00
Your Price: Login is Required
Product
General Purpose Motor
7.5HP..3505RPM.184.DP./575V.3PH.60HZ.CONT.NOT.40C.1.15SF.RIGID..C184T34DB13A
General Purpose Motor, 5 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 182T Frame, DP
Phase
Phase: N/A
Phase: N/A
Phase: 3.0
Output HP
Output HP: N/A
Output HP: N/A
Output HP: 5 Hp
Output KW
Output KW: N/A
Output KW: N/A
Output KW: 3.7 kW
Voltage
Voltage: N/A
Voltage: N/A
Voltage: 575 V
Speed
Speed: N/A
Speed: N/A
Speed: 3510 rpm
Service Factor
Service Factor: N/A
Service Factor: N/A
Service Factor: 1.15
Frame
Frame: N/A
Frame: N/A
Frame: 182T
Enclosure
Enclosure: N/A
Enclosure: N/A
Enclosure: Drip Proof
Thermal Protection
Thermal Protection: N/A
Thermal Protection: N/A
Thermal Protection: No Protection
Efficiency
Efficiency: N/A
Efficiency: N/A
Efficiency: 86.5 %
Ambient Temperature
Ambient Temperature: N/A
Ambient Temperature: N/A
Ambient Temperature: 40.0 °C
Frequency
Frequency: N/A
Frequency: N/A
Frequency: 60 Hz
Current
Current: N/A
Current: N/A
Current: 5.3 A
Power Factor
Power Factor: N/A
Power Factor: N/A
Power Factor: 82
Duty
Duty: N/A
Duty: N/A
Duty: Continuous
Insulation Class
Insulation Class: N/A
Insulation Class: N/A
Insulation Class: F
Design Code
Design Code: N/A
Design Code: N/A
Design Code: A
KVA Code
KVA Code: N/A
KVA Code: N/A
KVA Code: K
Drive End Bearing Size
Drive End Bearing Size: N/A
Drive End Bearing Size: N/A
Drive End Bearing Size: 6206
Opp Drive End Bearing Size
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: N/A
Opp Drive End Bearing Size: 6203
UL
UL: N/A
UL: N/A
UL: Recognized
CSA
CSA: N/A
CSA: N/A
CSA: Y
CE
CE: N/A
CE: N/A
CE: Y
IP Code
IP Code: N/A
IP Code: N/A
IP Code: 22
Number of Speeds
Number of Speeds: N/A
Number of Speeds: N/A
Number of Speeds: 1
Electrical Type
Electrical Type: N/A
Electrical Type: N/A
Electrical Type: Squirrel Cage Inverter Rated
Starting Method
Starting Method: N/A
Starting Method: N/A
Starting Method: Line Or Inverter
Poles
Poles: N/A
Poles: N/A
Poles: 2
Rotation
Rotation: N/A
Rotation: N/A
Rotation: Reversible
Resistance Main
Resistance Main: N/A
Resistance Main: N/A
Resistance Main: 4.05 Ohms
Mounting
Mounting: N/A
Mounting: N/A
Mounting: Rigid Base
Motor Orientation
Motor Orientation: N/A
Motor Orientation: N/A
Motor Orientation: Horizontal
Drive End Bearing
Drive End Bearing: N/A
Drive End Bearing: N/A
Drive End Bearing: Ball
Opp Drive End Bearing
Opp Drive End Bearing: N/A
Opp Drive End Bearing: N/A
Opp Drive End Bearing: Ball
Frame Material
Frame Material: N/A
Frame Material: N/A
Frame Material: Rolled Steel
Shaft Type
Shaft Type: N/A
Shaft Type: N/A
Shaft Type: T
Shaft Diameter
Shaft Diameter: N/A
Shaft Diameter: N/A
Shaft Diameter: 1.125 in
Assembly/Box Mounting
Assembly/Box Mounting: N/A
Assembly/Box Mounting: N/A
Assembly/Box Mounting: F1/F2 CAPABLE
Inverter Load
Inverter Load: N/A
Inverter Load: N/A
Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor
Service Factor: N/A
Service Factor: N/A
Service Factor: 1.15
Frame Suffix
Frame Suffix: N/A
Frame Suffix: N/A
Frame Suffix: T
Current
Current: N/A
Current: N/A
Current: 5.3 A
Synchronous RPM
Synchronous RPM: N/A
Synchronous RPM: N/A
Synchronous RPM: 3600 rpm
Frequency
Frequency: N/A
Frequency: N/A
Frequency: 60 Hz
Speed
Speed: N/A
Speed: N/A
Speed: 3510.0 rpm
Connection Drawing
Connection Drawing: N/A
Connection Drawing: 005102.01
Connection Drawing: EE7300
Outline Drawing
Outline Drawing: N/A
Outline Drawing: OL132086
Outline Drawing: SS600198-100
Voltage
Voltage: N/A
Voltage: N/A
Voltage: 575 V
Output KW
Output KW: N/A
Output KW: N/A
Output KW: 3.7 kW
Output HP
Output HP: N/A
Output HP: N/A
Output HP: 5 Hp
Frame Size
Frame Size: N/A
Frame Size: N/A
Frame Size: 182
Efficiency
Efficiency: N/A
Efficiency: N/A
Efficiency: 86.5 %