General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, ODP
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/178/742/Article_V209M2_ProductImage_9_V209M2.jpg)
General Purpose Motor, 5 HP, 1 Ph, 60 Hz, 208-230 V, 1800 RPM, 184T Frame, ODP
Part#: V209M2
Catalog#: V209M2
Weight: 90 lb
List Price: $1,817.00
Your Price: Login is Required
Key Features
- Heavy gauge steel frame and base
Specifications
Phase | Phase: 1 | Output HP | Output HP: 5 Hp |
Output KW | Output KW: 3.7 kW | Voltage | Voltage: 208-230 V |
Speed | Speed: 1750 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Open Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 22-20 A | Duty | Duty: Continuous |
Insulation Class | Insulation Class: F | UL | UL: Recognized |
CSA | CSA: Y | CE | CE: Y |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Capacitor Start Capacitor Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 4 | Rotation | Rotation: Counterclockwise |
Mounting | Mounting: Rigid Base | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: Keyed | Overall Length | Overall Length: 16.19 in |
Frame Length | Frame Length: 11 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.81 in |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: T |
Synchronous RPM | Synchronous RPM: 1800 rpm | Frequency | Frequency: 60 Hz |
Speed | Speed: 1750 rpm | Connection Drawing | Connection Drawing: 005018.01CY |
Outline Drawing | Outline Drawing: 035895CY-1100 | Voltage | Voltage: 208-230 V |
Output KW | Output KW: 3.7 kW | Output HP | Output HP: 5 Hp |
Frame Size | Frame Size: 184 | Efficiency | Efficiency: 84 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 90.00 LB |
UPC | UPC: 786674066718 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 2.90 | 25%: 6.50 | 50%: 10.60 | 75%: 14.85 | 100%: 20.00 | 115%: 22.90 | 125%: 24.90 | 150%: 30.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.50 | 25%: 1.36 | 50%: 2.30 | 75%: 3.30 | 100%: 4.42 | 115%: 5.10 | 125%: 5.58 | 150%: 6.81 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 68.4 | 50%: 80.8 | 75%: 84.3 | 100%: 84.0 | 115%: 83.4 | 125%: 83.1 | 150%: 81.8 |
% of Rated Load: Power Factor (%) | 0%: 75.0 | 25%: 91.0 | 50%: 94.3 | 75%: 96.6 | 100%: 98.0 | 115%: 96.8 | 125%: 97.3 | 150%: 97.3 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,785 | 50%: 1,775 | 75%: 1,765 | 100%: 1,750 | 115%: 1,740 | 125%: 1,735 | 150%: 1,718 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 60.0 | 115%: 75.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.67 | 50%: 7.37 | 75%: 11.10 | 100%: 15.00 | 115%: 17.20 | 125%: 18.80 | 150%: 22.82 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 74.30 | Current (%): 338.0 | Torque (ft-lbs): 39.00 | Torque (%): 260.0 | Speed (RPM): 1,550 | Rated Output (KW): 16.18 | Power Factor (%): 75.7 | Rated Output (Hp): 5.00 |
Curvepoint: Locked-Rotor | Current (Amps): 131.50 | Current (%): 598.0 | Torque (ft-lbs): 34.90 | Torque (%): 233.0 | Speed (RPM): 0 | Rated Output (KW): 26.75 | Power Factor (%): 87.3 | Rated Output (Hp): 5.00 |
Curvepoint: Pull-Up | Current (Amps): 133.20 | Current (%): 605.0 | Torque (ft-lbs): 29.30 | Torque (%): 195.0 | Speed (RPM): 200 | Rated Output (KW): 26.75 | Power Factor (%): 87.3 | Rated Output (Hp): 5.00 |
Curvepoint: Full Load | Current (Amps): 22.00 | Current (%): 100.0 | Torque (ft-lbs): 15.00 | Torque (%): 100.0 | Speed (RPM): 1,750 | Rated Output (KW): 4.42 | Power Factor (%): 98.0 | Rated Output (Hp): 5.00 |
Efficiency
Information not available at the moment. Please check back later!