IE3, Mining Duty Motors, 110 kW, 3Ph, 4 Pole, 400/690V, B3, 50Hz, 280M Frame, TEFC
IE3, Mining Duty Motors, 110 kW, 3Ph, 4 Pole, 400/690V, B3, 50Hz, 280M Frame, TEFC
Part#: TCM1102A2113HAC011
Catalog#: TCM1102A2113HAC011
Model#: TCM1102A2113HAC011
Weight: 2067.93 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class H insulation and Class B rise
- Bi-directional cast iron fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Suitable for Constant Torque Duty (2:1)
- B3
- Protection IP66
- Oversized terminal box
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 150 Hp |
Output KW | Output KW: 110 kW | Voltage | Voltage: 400/690 V |
Speed | Speed: 1487 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 280M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 189 A | Power Factor | Power Factor: 0.88 |
Duty | Duty: S1 | Insulation Class | Insulation Class: H |
Drive End Bearing Size | Drive End Bearing Size: NU317 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: NO | CSA | CSA: NO |
CE | CE: YES | IP Code | IP Code: 66 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 4 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B3 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: C3 | Opp Drive End Bearing | Opp Drive End Bearing: C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 1141 mm | Frame Length | Frame Length: 549 mm |
Shaft Diameter | Shaft Diameter: 80 mm | Shaft Extension | Shaft Extension: 170 mm |
Assembly/Box Mounting | Assembly/Box Mounting: RHS |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: M |
Current | Current: 189 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1487 rpm | Connection Drawing | Connection Drawing: 8442180001 |
Outline Drawing | Outline Drawing: 0228001118 | Voltage | Voltage: 400/690 V |
Output KW | Output KW: 110 kW | Output HP | Output HP: 150 Hp |
Frame Size | Frame Size: 280 | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 1280.00 MM | Weight | Weight: 938.00 KG |
UPC | UPC: 722856189097 | Packaged Width | Packaged Width: 930.00 MM |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 910.00 MM |
Efficiency
Information not available at the moment. Please check back later!