Cast Iron Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 160M Frame, TEFC
Cast Iron Motor, 10 & 7.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 160M Frame, TEFC
Part#: TCA7P53AE211GAA009
Catalog#: R332B
Model#: TCA7P53AE211GAA009
Weight: 315.32 lb
List Price: $4,513.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 & 7.50 Hp |
Output KW | Output KW: 7.5 & 5.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1180 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 160M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91 & 88 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 26.4/13.2 & 23.4/11.7 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.19 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 24.49 in |
Frame Length | Frame Length: 10 in | Shaft Diameter | Shaft Diameter: 1.654 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: M |
Current | Current: 26.4/13.2 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS208563 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 160 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91 % |
Packaged Length | Packaged Length: 780.00 MM | Weight | Weight: 315.32 LB |
UPC | UPC: 722856074492 | Packaged Width | Packaged Width: 470.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 650.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 6.10 | 25%: 7.30 | 50%: 8.50 | 75%: 10.70 | 100%: 13.20 | 115%: 14.80 | 125%: 16.00 |
% of Rated Load: Rated Output (KW) | 0%: 0.31 | 25%: 2.20 | 50%: 4.14 | 75%: 6.14 | 100%: 8.24 | 115%: 9.48 | 125%: 10.35 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 84.7 | 50%: 90.0 | 75%: 91.0 | 100%: 91.0 | 115%: 90.5 | 125%: 90.1 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 38.0 | 50%: 61.0 | 75%: 72.0 | 100%: 78.0 | 115%: 81.0 | 125%: 81.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,191 | 75%: 1,186 | 100%: 1,180 | 115%: 1,177 | 125%: 1,174 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.10 | 75%: 33.20 | 100%: 44.50 | 115%: 51.40 | 125%: 55.90 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 66.10 | Current (%): 501.0 | Torque (ft-lbs): 79.96 | Torque (%): 180.0 | Speed (RPM): 800 | Rated Output (KW): 24.27 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 13.20 | Current (%): 100.0 | Torque (ft-lbs): 44.53 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 8.24 | Power Factor (%): 90.3 | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 6.10 | Current (%): 46.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.31 | Power Factor (%): 10.0 | Rated Output (Hp): 10.00 |
Curvepoint: Pull-Up | Current (Amps): 73.90 | Current (%): 560.0 | Torque (ft-lbs): 89.37 | Torque (%): 201.0 | Speed (RPM): 400 | Rated Output (KW): 27.13 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 44.80 | Current (%): 339.0 | Torque (ft-lbs): 114.41 | Torque (%): 257.0 | Speed (RPM): 1,077 | Rated Output (KW): 73.93 | Power Factor (%): 83.2 | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 73.90 | Current (%): 560.0 | Torque (ft-lbs): 89.37 | Torque (%): 201.0 | Speed (RPM): 400 | Rated Output (KW): 27.13 | Power Factor (%): 0.0 | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 77.80 | Current (%): 589.0 | Torque (ft-lbs): 94.07 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): 28.56 | Power Factor (%): 63.4 | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |