Cast Iron Motor, 25 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 200L Frame, TEFC

Cast Iron Motor, 25 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 200L Frame, TEFC
Part#: TCA18P3AP211GAA009
Catalog#: R441
Model#: TCA18P3AP211GAA009
Weight: 628.32 lb
List Price: $7,156.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.5 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1185 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 200L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 25.6 A | Power Factor | Power Factor: 78 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .29 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 30.28 in |
Frame Length | Frame Length: 14.57 in | Shaft Diameter | Shaft Diameter: 2.170 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 25.6 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1185 rpm | Connection Drawing | Connection Drawing: 8442000685 |
Outline Drawing | Outline Drawing: SS312999 | Voltage | Voltage: 575 V |
Output KW | Output KW: 18.5 kW | Output HP | Output HP: 25 Hp |
Frame Size | Frame Size: 200 | Torque UOM | Torque UOM: LB-FT |
Efficiency | Efficiency: 93 % | Packaged Length | Packaged Length: 980.00 MM |
Weight | Weight: 285.00 KG | UPC | UPC: 722856123169 |
Packaged Width | Packaged Width: 610.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 805.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 12.00 | 25%: 13.20 | 50%: 17.20 | 75%: 21.00 | 100%: 25.50 | 115%: 28.40 | 125%: 30.60 |
% of Rated Load: Rated Output (KW) | 0%: 0.67 | 25%: 5.38 | 50%: 10.18 | 75%: 15.08 | 100%: 19.89 | 115%: 23.17 | 125%: 25.25 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 86.7 | 50%: 91.6 | 75%: 93.0 | 100%: 93.0 | 115%: 92.6 | 125%: 92.4 |
% of Rated Load: Power Factor (%) | 0%: 5.6 | 25%: 41.0 | 50%: 59.0 | 75%: 72.0 | 100%: 78.0 | 115%: 82.0 | 125%: 83.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,194 | 75%: 1,190 | 100%: 1,187 | 115%: 1,185 | 125%: 1,183 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 27.44 | 50%: 55.02 | 75%: 82.76 | 100%: 110.67 | 115%: 127.51 | 125%: 138.78 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 96.10 | Current (%): 376.0 | Torque (ft-lbs): 308.16 | Torque (%): 292.0 | Speed (RPM): 1,112 | Rated Output (KW): 63.85 | Power Factor (%): 67.0 | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 170.40 | Current (%): 667.0 | Torque (ft-lbs): 221.50 | Torque (%): 210.0 | Speed (RPM): 171 | Rated Output (KW): 63.53 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 215.10 | Current (%): 672.0 | Torque (ft-lbs): 250.22 | Torque (%): 226.0 | Speed (RPM): 400 | Rated Output (KW): 68.39 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Curvepoint: 2/3 | Current (Amps): 192.40 | Current (%): 601.0 | Torque (ft-lbs): 223.88 | Torque (%): 202.0 | Speed (RPM): 800 | Rated Output (KW): 61.20 | Power Factor (%): 0.0 | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 12.00 | Current (%): 213.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.67 | Power Factor (%): 5.6 | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 179.30 | Current (%): 702.0 | Torque (ft-lbs): 260.53 | Torque (%): 247.0 | Speed (RPM): 0 | Rated Output (KW): 70.59 | Power Factor (%): 40.0 | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 25.50 | Current (%): 100.0 | Torque (ft-lbs): 110.67 | Torque (%): 100.0 | Speed (RPM): 1,187 | Rated Output (KW): 19.89 | Power Factor (%): 78.0 | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |