Cast Iron Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 280S Frame, TEFC

Cast Iron Motor, 100 & 75 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1800 & 1500 RPM, 280S Frame, TEFC
Part#: TCA0752AE211GAA009
Catalog#: R507A
Model#: TCA0752AE211GAA009
Weight: 1600 lb
List Price: $18,093.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 100 & 75 Hp |
Output KW | Output KW: 75.0 & 55.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1790 & 1495 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 280S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 & 94.6 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 230/115 & 200/100 A | Power Factor | Power Factor: 86 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6317 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .05 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 41.73 in |
Frame Length | Frame Length: 21.61 in | Shaft Diameter | Shaft Diameter: 2.559 in |
Shaft Extension | Shaft Extension: 5.51 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 230.0/115.0 A | Synchronous RPM | Synchronous RPM: 1800 & 1500 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1790 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS557726 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 75 kW |
Output HP | Output HP: 100 Hp | Frame Size | Frame Size: 280 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 1290.00 MM | Weight | Weight: 1600.00 LB |
UPC | UPC: 722856074997 | Packaged Width | Packaged Width: 730.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 950.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 40.40 | 25%: 50.90 | 50%: 67.50 | 75%: 90.40 | 100%: 115.00 | 115%: 130.60 | 125%: 141.30 |
% of Rated Load: Rated Output (KW) | 0%: 1.99 | 25%: 20.75 | 50%: 39.72 | 75%: 58.92 | 100%: 78.62 | 115%: 90.18 | 125%: 98.11 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.9 | 50%: 93.9 | 75%: 95.4 | 100%: 95.4 | 115%: 95.1 | 125%: 95.1 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 51.0 | 50%: 74.0 | 75%: 82.0 | 100%: 86.0 | 115%: 87.0 | 125%: 87.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,798 | 50%: 1,796 | 75%: 1,794 | 100%: 1,790 | 115%: 1,790 | 125%: 1,789 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 73.00 | 50%: 146.20 | 75%: 219.60 | 100%: 293.20 | 115%: 337.50 | 125%: 367.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 776.10 | Current (%): 675.0 | Torque (ft-lbs): 666.59 | Torque (%): 227.0 | Speed (RPM): 600 | Rated Output (KW): 233.91 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: Pull-Up | Current (Amps): 776.10 | Current (%): 675.0 | Torque (ft-lbs): 666.59 | Torque (%): 227.0 | Speed (RPM): 600 | Rated Output (KW): 233.91 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: No Load | Current (Amps): 40.40 | Current (%): 35.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 1.99 | Power Factor (%): 10.0 | Rated Output (Hp): 100.00 |
Curvepoint: 2/3 | Current (Amps): 694.40 | Current (%): 604.0 | Torque (ft-lbs): 596.42 | Torque (%): 203.0 | Speed (RPM): 1,200 | Rated Output (KW): 209.29 | Power Factor (%): 0.0 | Rated Output (Hp): 100.00 |
Curvepoint: Locked-Rotor | Current (Amps): 816.90 | Current (%): 710.0 | Torque (ft-lbs): 701.67 | Torque (%): 239.0 | Speed (RPM): 0 | Rated Output (KW): 246.22 | Power Factor (%): 63.4 | Rated Output (Hp): 100.00 |
Curvepoint: Break-Down | Current (Amps): 474.70 | Current (%): 413.0 | Torque (ft-lbs): 796.76 | Torque (%): 272.0 | Speed (RPM): 1,734 | Rated Output (KW): 776.06 | Power Factor (%): 83.2 | Rated Output (Hp): 100.00 |
Curvepoint: Full Load | Current (Amps): 115.00 | Current (%): 100.0 | Torque (ft-lbs): 293.22 | Torque (%): 100.0 | Speed (RPM): 1,790 | Rated Output (KW): 78.62 | Power Factor (%): 90.3 | Rated Output (Hp): 100.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |