Cast Iron Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 280S Frame, TEFC

Cast Iron Motor, 60 & 50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 280S Frame, TEFC
Part#: TCA0453AE211GAA009
Catalog#: R502A
Model#: TCA0453AE211GAA009
Weight: 1406.79 lb
List Price: $16,145.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 & 50 Hp |
Output KW | Output KW: 45.0 & 37.0 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1190 & 990 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 280S | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 94.5 & 93.3 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 146/73 & 142/71 A | Power Factor | Power Factor: 82 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6317 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6317 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .08 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 41.73 in |
Frame Length | Frame Length: 21.61 in | Shaft Diameter | Shaft Diameter: 2.559 in |
Shaft Extension | Shaft Extension: 5.51 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: S |
Current | Current: 146.0/73.0 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1190 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS557726 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 45 kW |
Output HP | Output HP: 60 Hp | Frame Size | Frame Size: 280 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 94.5 % |
Packaged Length | Packaged Length: 1290.00 MM | Weight | Weight: 1406.79 LB |
UPC | UPC: 722856074942 | Packaged Width | Packaged Width: 730.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 950.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 29.50 | 25%: 35.90 | 50%: 44.90 | 75%: 58.30 | 100%: 73.00 | 115%: 82.60 | 125%: 89.30 |
% of Rated Load: Rated Output (KW) | 0%: 1.51 | 25%: 12.78 | 50%: 24.22 | 75%: 35.83 | 100%: 47.62 | 115%: 54.83 | 125%: 59.67 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 87.6 | 50%: 92.4 | 75%: 94.5 | 100%: 94.5 | 115%: 93.9 | 125%: 93.8 |
% of Rated Load: Power Factor (%) | 0%: 6.0 | 25%: 45.0 | 50%: 68.0 | 75%: 77.0 | 100%: 82.0 | 115%: 83.0 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,197 | 50%: 1,195 | 75%: 1,192 | 100%: 1,190 | 115%: 1,188 | 125%: 1,187 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 65.80 | 50%: 131.90 | 75%: 198.20 | 100%: 264.90 | 115%: 305.10 | 125%: 332.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 458.50 | Current (%): 628.0 | Torque (ft-lbs): 469.23 | Torque (%): 177.0 | Speed (RPM): 400 | Rated Output (KW): 114.44 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 29.50 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 1.51 | Power Factor (%): 10.0 | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 482.70 | Current (%): 661.0 | Torque (ft-lbs): 493.93 | Torque (%): 186.0 | Speed (RPM): 0 | Rated Output (KW): 120.47 | Power Factor (%): 63.4 | Rated Output (Hp): 60.00 |
Curvepoint: 2/3 | Current (Amps): 410.30 | Current (%): 562.0 | Torque (ft-lbs): 419.84 | Torque (%): 158.0 | Speed (RPM): 800 | Rated Output (KW): 102.40 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 73.00 | Current (%): 100.0 | Torque (ft-lbs): 264.94 | Torque (%): 100.0 | Speed (RPM): 1,190 | Rated Output (KW): 47.62 | Power Factor (%): 90.3 | Rated Output (Hp): 60.00 |
Curvepoint: Break-Down | Current (Amps): 262.70 | Current (%): 360.0 | Torque (ft-lbs): 702.02 | Torque (%): 265.0 | Speed (RPM): 1,136 | Rated Output (KW): 458.54 | Power Factor (%): 83.2 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 458.50 | Current (%): 628.0 | Torque (ft-lbs): 469.23 | Torque (%): 177.0 | Speed (RPM): 400 | Rated Output (KW): 114.44 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |