Cast Iron Motor, 20 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 160L Frame, TEFC

Cast Iron Motor, 20 HP, 3 Ph, 60 Hz, 575 V, 1800 RPM, 160L Frame, TEFC
Part#: TCA0152AP211GAA009
Catalog#: R437
Model#: TCA0152AP211GAA009
Weight: 359.35 lb
List Price: $3,102.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA premium efficiency standards
- 60/50 Hz interchangeability
- UL listed and CSA certified
- Wye Start-Delta Run as optional feature above 3kW
- 10:1 variable torque, 2:1 constant torque speed range as noted
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC design “N” with NEMA “B” torques
- Meets IEC 34 electrical standards
- Meets IEC 72 dimensions and tolerances
- CE marked
Specifications
Phase | Phase: 3 | Output HP | Output HP: 20 Hp |
Output KW | Output KW: 15 kW | Voltage | Voltage: 575 V |
Speed | Speed: 1775 rpm | Service Factor | Service Factor: 1.15 |
Frame | Frame: 160L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 20.1 A | Power Factor | Power Factor: 81 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .49 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Overall Length | Overall Length: 26.22 in |
Frame Length | Frame Length: 11.73 in | Shaft Diameter | Shaft Diameter: 1.654 in |
Shaft Extension | Shaft Extension: 4.33 in | Assembly/Box Mounting | Assembly/Box Mounting: F3 |
Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 20.1 A | Frequency | Frequency: 60 Hz |
Speed | Speed: 1775 rpm | Connection Drawing | Connection Drawing: 8442000685 |
Outline Drawing | Outline Drawing: SS208564 | Voltage | Voltage: 575 V |
Output KW | Output KW: 15 kW | Output HP | Output HP: 20 Hp |
Frame Size | Frame Size: 160 | Torque UOM | Torque UOM: LB-FT |
Efficiency | Efficiency: 93 % | Packaged Length | Packaged Length: 780.00 MM |
Weight | Weight: 163.00 KG | UPC | UPC: 722856075321 |
Packaged Width | Packaged Width: 470.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 650.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.60 | 25%: 11.28 | 50%: 13.12 | 75%: 16.40 | 100%: 20.08 | 115%: 22.48 | 125%: 24.16 |
% of Rated Load: Rated Output (KW) | 0%: 0.47 | 25%: 4.24 | 50%: 8.09 | 75%: 12.03 | 100%: 16.13 | 115%: 18.55 | 125%: 20.23 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 88.0 | 50%: 92.2 | 75%: 93.0 | 100%: 93.0 | 115%: 92.5 | 125%: 92.2 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 38.0 | 50%: 62.0 | 75%: 74.0 | 100%: 81.0 | 115%: 83.0 | 125%: 84.0 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,794 | 50%: 1,788 | 75%: 1,782 | 100%: 1,775 | 115%: 1,772 | 125%: 1,769 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 110.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 14.60 | 50%: 29.40 | 75%: 44.20 | 100%: 59.20 | 115%: 68.20 | 125%: 74.20 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Locked-Rotor | Current (Amps): 178.60 | Current (%): 712.0 | Torque (ft-lbs): 145.27 | Torque (%): 246.0 | Speed (RPM): 0 | Rated Output (KW): 65.05 | Power Factor (%): 63.4 | Rated Output (Hp): 20.00 |
Curvepoint: Pull-Up | Current (Amps): 169.70 | Current (%): 676.0 | Torque (ft-lbs): 138.01 | Torque (%): 233.0 | Speed (RPM): 600 | Rated Output (KW): 61.80 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Curvepoint: 1/3 | Current (Amps): 169.70 | Current (%): 676.0 | Torque (ft-lbs): 138.01 | Torque (%): 233.0 | Speed (RPM): 600 | Rated Output (KW): 61.80 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Curvepoint: Full Load | Current (Amps): 25.10 | Current (%): 100.0 | Torque (ft-lbs): 59.16 | Torque (%): 100.0 | Speed (RPM): 1,775 | Rated Output (KW): 16.13 | Power Factor (%): 90.3 | Rated Output (Hp): 20.00 |
Curvepoint: Break-Down | Current (Amps): 106.10 | Current (%): 423.0 | Torque (ft-lbs): 188.67 | Torque (%): 319.0 | Speed (RPM): 1,615 | Rated Output (KW): 169.66 | Power Factor (%): 83.2 | Rated Output (Hp): 20.00 |
Curvepoint: No Load | Current (Amps): 12.00 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): 0.47 | Power Factor (%): 10.0 | Rated Output (Hp): 20.00 |
Curvepoint: 2/3 | Current (Amps): 151.80 | Current (%): 605.0 | Torque (ft-lbs): 123.48 | Torque (%): 209.0 | Speed (RPM): 1,200 | Rated Output (KW): 55.29 | Power Factor (%): 0.0 | Rated Output (Hp): 20.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |