Cast Iron Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 160L Frame, TEFC

Cast Iron Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 1200 RPM, 160L Frame, TEFC

Part#: TCA0113AP211GAA009

Catalog#: R435

Model#: TCA0113AP211GAA009

Weight: 379.26 lb

List Price: $4,628.00

Key Features


  • Meets IE3 European and NEMA premium efficiency standards
  • 60/50 Hz interchangeability
  • UL listed and CSA certified
  • Wye Start-Delta Run as optional feature above 3kW
  • 10:1 variable torque, 2:1 constant torque speed range as noted
  • Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
  • IEC design “N” with NEMA “B” torques
  • Meets IEC 34 electrical standards
  • Meets IEC 72 dimensions and tolerances
  • CE marked

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11 kW Voltage Voltage: 575 V
Speed Speed: 1180 rpm Service Factor Service Factor: 1.15
Frame Frame: 160L Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91.7 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 15.3 A Power Factor Power Factor: 79
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: N (IEC) KVA Code KVA Code: H
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6209
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Efficiency Class Efficiency Class: IE3
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 6 Rotation Rotation: Reversible
Resistance Main Resistance Main: .59 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 26.22 in
Frame Length Frame Length: 11.73 in Shaft Diameter Shaft Diameter: 1.650 in
Shaft Extension Shaft Extension: 4.33 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: L
Current Current: 15.3 A Frequency Frequency: 60 Hz
Speed Speed: 1180 rpm Connection Drawing Connection Drawing: 8442000685
Outline Drawing Outline Drawing: SS208564 Voltage Voltage: 575 V
Output KW Output KW: 11 kW Output HP Output HP: 15 Hp
Frame Size Frame Size: 160 Torque UOM Torque UOM: LB-FT
Efficiency Efficiency: 91.7 % Packaged Length Packaged Length: 980.00 MM
Weight Weight: 379.26 LB UPC UPC: 722856078155
Packaged Width Packaged Width: 610.00 MM Country of Origin Country of Origin: India
Packaged Height Packaged Height: 805.00 MM
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 7.36 25%: 8.72 50%: 10.16 75%: 12.80 100%: 15.28 115%: 17.60 125%: 18.96
% of Rated Load: Rated Output (KW) 0%: 0.51 25%: 3.34 50%: 6.25 75%: 9.23 100%: 12.00 115%: 14.19 125%: 15.47
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 83.7 50%: 89.6 75%: 91.7 100%: 91.7 115%: 90.7 125%: 90.5
% of Rated Load: Power Factor (%) 0%: 7.0 25%: 38.0 50%: 62.0 75%: 72.0 100%: 79.0 115%: 81.0 125%: 82.0
% of Rated Load: Speed (RPM) 0%: 1,200 25%: 1,195 50%: 1,190 75%: 1,185 100%: 1,180 115%: 1,176 125%: 1,173
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 0.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 16.50 50%: 33.10 75%: 49.90 100%: 66.80 115%: 77.10 125%: 84.00
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: Break-Down Current (Amps): 70.70 Current (%): 370.0 Torque (ft-lbs): 181.51 Torque (%): 272.0 Speed (RPM): 1,067 Rated Output (KW): 115.04 Power Factor (%): 83.2 Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 102.90 Current (%): 539.0 Torque (ft-lbs): 119.85 Torque (%): 179.0 Speed (RPM): 800 Rated Output (KW): 33.41 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: 1/3 Current (Amps): 115.00 Current (%): 602.0 Torque (ft-lbs): 133.95 Torque (%): 200.0 Speed (RPM): 400 Rated Output (KW): 37.34 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Pull-Up Current (Amps): 115.00 Current (%): 602.0 Torque (ft-lbs): 133.95 Torque (%): 200.0 Speed (RPM): 400 Rated Output (KW): 37.34 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 19.10 Current (%): 100.0 Torque (ft-lbs): 66.82 Torque (%): 100.0 Speed (RPM): 1,180 Rated Output (KW): 12.00 Power Factor (%): 90.3 Rated Output (Hp): 15.00
Curvepoint: No Load Current (Amps): 9.20 Current (%): 48.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 1,200 Rated Output (KW): 0.51 Power Factor (%): 10.0 Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 121.10 Current (%): 634.0 Torque (ft-lbs): 141.00 Torque (%): 211.0 Speed (RPM): 0 Rated Output (KW): 39.30 Power Factor (%): 63.4 Rated Output (Hp): 15.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle