Cast Iron Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 160L Frame, TEFC
Cast Iron Motor, 15 & 10 HP, 3 Ph, 60 & 50 Hz, 230/460 & 200/400 V, 1200 & 1000 RPM, 160L Frame, TEFC
Part#: TCA0113AE231GAA009
Catalog#: R835
Model#: TCA0113AE231GAA009
Weight: 394.7 lb
List Price: $6,412.00
Your Price: Login is Required
Key Features
- Meets IE3 European and NEMA Premium efficiencies
- Cast Iron frame construction
- Nameplated 60/50 Hz at next lower HP
- IP55 weatherproof enclosure
- Wye Start-Delta Run on 160 Frame and larger
- 10:1 Variable Torque, 10:1 Constant Torque speed range
- 1.15 Service Factor on 60 Hz sine wave, 1.0 SF or VFD
- Top Mounted/Oversized gasketed terminal box
- Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
- IEC Design "N" with NEMA "B" Torques
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 & 10 Hp |
Output KW | Output KW: 11.0 & 7.5 kW | Voltage | Voltage: 230/460 & 200/400 V |
Speed | Speed: 1180 & 985 rpm | Service Factor | Service Factor: 1.15 & 1.15 |
Frame | Frame: 160L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 91.7 & 89.1 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 38/19.1 & 33.5/16.8 A | Power Factor | Power Factor: 79 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: N (IEC) | KVA Code | KVA Code: H |
Drive End Bearing Size | Drive End Bearing Size: 6309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6209 |
UL | UL: Recognized | CSA | CSA: N |
CE | CE: Y | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE3 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Rated | Starting Method | Starting Method: Line Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .59 Ohms | Mounting | Mounting: B3 |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Cast Iron |
Shaft Type | Shaft Type: IEC | Shaft Diameter | Shaft Diameter: 42 in |
Assembly/Box Mounting | Assembly/Box Mounting: F3 | Inverter Load | Inverter Load: CONSTANT 2:1/VARIABLE 10:1 |
Service Factor | Service Factor: 1.15 | Frame Suffix | Frame Suffix: L |
Current | Current: 38.0/19.1 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1180 rpm |
Connection Drawing | Connection Drawing: 8442000715 | Outline Drawing | Outline Drawing: SS620877 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 11 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 160 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 91.7 % |
Packaged Length | Packaged Length: 780.00 MM | Weight | Weight: 394.70 LB |
UPC | UPC: 722856176066 | Packaged Width | Packaged Width: 470.00 MM |
Country of Origin | Country of Origin: India | Packaged Height | Packaged Height: 690.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 9.20 | 25%: 10.90 | 50%: 12.70 | 75%: 16.00 | 100%: 19.10 | 115%: 22.00 | 125%: 23.70 |
% of Rated Load: Rated Output (KW) | 0%: 0.51 | 25%: 3.34 | 50%: 6.25 | 75%: 9.23 | 100%: 12.00 | 115%: 14.19 | 125%: 15.47 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 83.7 | 50%: 89.6 | 75%: 91.7 | 100%: 91.7 | 115%: 90.7 | 125%: 90.5 |
% of Rated Load: Power Factor (%) | 0%: 7.0 | 25%: 38.0 | 50%: 62.0 | 75%: 72.0 | 100%: 79.0 | 115%: 81.0 | 125%: 82.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,180 | 115%: 1,176 | 125%: 1,173 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 80.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 16.50 | 50%: 33.10 | 75%: 49.90 | 100%: 66.80 | 115%: 77.10 | 125%: 84.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 115.00 | Current (%): 602.0 | Torque (ft-lbs): 133.95 | Torque (%): 200.0 | Speed (RPM): 400 | Rated Output (KW): 37.34 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 9.20 | Current (%): 48.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): 0.51 | Power Factor (%): 10.0 | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 102.90 | Current (%): 539.0 | Torque (ft-lbs): 119.85 | Torque (%): 179.0 | Speed (RPM): 800 | Rated Output (KW): 33.41 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 70.70 | Current (%): 370.0 | Torque (ft-lbs): 181.51 | Torque (%): 272.0 | Speed (RPM): 1,067 | Rated Output (KW): 115.04 | Power Factor (%): 83.2 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 19.10 | Current (%): 100.0 | Torque (ft-lbs): 66.82 | Torque (%): 100.0 | Speed (RPM): 1,180 | Rated Output (KW): 12.00 | Power Factor (%): 90.3 | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 121.10 | Current (%): 634.0 | Torque (ft-lbs): 141.00 | Torque (%): 211.0 | Speed (RPM): 0 | Rated Output (KW): 39.30 | Power Factor (%): 63.4 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 115.00 | Current (%): 602.0 | Torque (ft-lbs): 133.95 | Torque (%): 200.0 | Speed (RPM): 400 | Rated Output (KW): 37.34 | Power Factor (%): 0.0 | Rated Output (Hp): 15.00 |
Efficiency
Information not available at the moment. Please check back later!