Cast Iron Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 160M Frame, TEFC

Cast Iron Motor, 15 HP, 3 Ph, 60 Hz, 575 V, 3600 RPM, 160M Frame, TEFC

Part#: TCA0111AP211GAA009

Catalog#: R433

Model#: TCA0111AP211GAA009

Weight: 310.91 lb

List Price: $3,079.00

Key Features


  • Meets IE3 European and NEMA premium efficiency standards
  • 60/50 Hz interchangeability
  • UL listed and CSA certified
  • Wye Start-Delta Run as optional feature above 3kW
  • 10:1 variable torque, 2:1 constant torque speed range as noted
  • Meets IEEE45, IEC60092 & USCG CFR46 Marine Duty
  • IEC design “N” with NEMA “B” torques
  • Meets IEC 34 electrical standards
  • Meets IEC 72 dimensions and tolerances
  • CE marked

Specifications


Phase Phase: 3 Output HP Output HP: 15 Hp
Output KW Output KW: 11 kW Voltage Voltage: 575 V
Speed Speed: 3550 rpm Service Factor Service Factor: 1.15
Frame Frame: 160M Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Efficiency Efficiency: 91 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 13.5 A Power Factor Power Factor: 90
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: N (IEC) KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6309 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6209
UL UL: Recognized CSA CSA: N
CE CE: Y IP Code IP Code: 55
Number of Speeds Number of Speeds: 1 Efficiency Class Efficiency Class: IE3
Electrical Type Electrical Type: Squirrel Cage Inverter Rated Starting Method Starting Method: Line Or Inverter
Poles Poles: 2 Rotation Rotation: Reversible
Resistance Main Resistance Main: .93 Ohms Mounting Mounting: B3
Motor Orientation Motor Orientation: Horizontal Drive End Bearing Drive End Bearing: Ball
Opp Drive End Bearing Opp Drive End Bearing: Ball Frame Material Frame Material: Cast Iron
Shaft Type Shaft Type: IEC Overall Length Overall Length: 24.49 in
Frame Length Frame Length: 10 in Shaft Diameter Shaft Diameter: 1.654 in
Shaft Extension Shaft Extension: 4.33 in Assembly/Box Mounting Assembly/Box Mounting: F3
Inverter Load Inverter Load: CONSTANT 2:1/VARIABLE 10:1
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: M
Current Current: 13.5 A Frequency Frequency: 60 Hz
Speed Speed: 3550 rpm Connection Drawing Connection Drawing: 8442000685
Outline Drawing Outline Drawing: SS208563 Voltage Voltage: 575 V
Output KW Output KW: 11 kW Output HP Output HP: 15 Hp
Frame Size Frame Size: 160 Torque UOM Torque UOM: LB-FT
Efficiency Efficiency: 91 % Packaged Length Packaged Length: 780.00 MM
Weight Weight: 310.91 LB UPC UPC: 722856075239
Packaged Width Packaged Width: 470.00 MM Country of Origin Country of Origin: India
Packaged Height Packaged Height: 650.00 MM
% of Rated Load0%25%50%75%100%115%125%
% of Rated Load: Current (Amps) 0%: 4.32 25%: 5.68 50%: 7.84 75%: 10.72 100%: 13.52 115%: 15.76 125%: 17.12
% of Rated Load: Rated Output (KW) 0%: 0.44 25%: 3.27 50%: 6.19 75%: 9.20 100%: 12.09 115%: 14.23 125%: 15.54
% of Rated Load: Efficiency (%) 0%: 0.0 25%: 85.4 50%: 90.3 75%: 91.0 100%: 91.0 115%: 90.4 125%: 90.0
% of Rated Load: Power Factor (%) 0%: 10.0 25%: 58.0 50%: 79.0 75%: 86.0 100%: 90.0 115%: 91.0 125%: 91.0
% of Rated Load: Speed (RPM) 0%: 3,599 25%: 3,588 50%: 3,576 75%: 3,563 100%: 3,550 115%: 3,541 125%: 3,535
% of Rated Load: Temp. Rise @ FL 0%: 0.0 25%: 0.0 50%: 0.0 75%: 0.0 100%: 80.0 115%: 110.0 125%: 0.0
% of Rated Load: Torque (ft-lbs) 0%: 0.00 25%: 5.50 50%: 11.00 75%: 16.60 100%: 22.20 115%: 25.60 125%: 27.90
CurvepointCurrent (Amps)Current (%)Torque (ft-lbs)Torque (%)Speed (RPM)Rated Output (KW)Power Factor (%)Rated Output (Hp)
Curvepoint: 1/3 Current (Amps): 112.30 Current (%): 664.0 Torque (ft-lbs): 35.70 Torque (%): 161.0 Speed (RPM): 1,200 Rated Output (KW): 39.65 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Locked-Rotor Current (Amps): 118.20 Current (%): 699.0 Torque (ft-lbs): 37.58 Torque (%): 169.0 Speed (RPM): 0 Rated Output (KW): 41.73 Power Factor (%): 63.4 Rated Output (Hp): 15.00
Curvepoint: 2/3 Current (Amps): 100.50 Current (%): 595.0 Torque (ft-lbs): 31.94 Torque (%): 144.0 Speed (RPM): 2,400 Rated Output (KW): 35.47 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: Full Load Current (Amps): 16.90 Current (%): 100.0 Torque (ft-lbs): 22.19 Torque (%): 100.0 Speed (RPM): 3,550 Rated Output (KW): 12.09 Power Factor (%): 90.3 Rated Output (Hp): 15.00
Curvepoint: Break-Down Current (Amps): 71.80 Current (%): 425.0 Torque (ft-lbs): 63.95 Torque (%): 288.0 Speed (RPM): 3,259 Rated Output (KW): 112.30 Power Factor (%): 83.2 Rated Output (Hp): 15.00
Curvepoint: Pull-Up Current (Amps): 112.30 Current (%): 664.0 Torque (ft-lbs): 35.70 Torque (%): 161.0 Speed (RPM): 1,200 Rated Output (KW): 39.65 Power Factor (%): 0.0 Rated Output (Hp): 15.00
Curvepoint: No Load Current (Amps): 5.40 Current (%): 32.0 Torque (ft-lbs): 0.00 Torque (%): 0.0 Speed (RPM): 3,600 Rated Output (KW): 0.44 Power Factor (%): 10.0 Rated Output (Hp): 15.00

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle