MODEL-IHP

Part#: T59006

Catalog#: T59006

Weight: 154 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 7.5 Hp
Output KW Output KW: 5.6 kW Voltage Voltage: 575 V
Speed Speed: 3500 rpm Service Factor Service Factor: 1.15
Frame Frame: 213T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: No Protection Ambient Temperature Ambient Temperature: 40 °C
Frequency Frequency: 60 Hz Current Current: 7.2 A
Duty Duty: Continuous Insulation Class Insulation Class: F
Number of Speeds Number of Speeds: 1
Rotation Rotation: Reversible Mounting Mounting: Rigid Base
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Service Factor Service Factor: 1.15 Frame Suffix Frame Suffix: T
Frequency Frequency: 60 Hz Speed Speed: 3500 rpm
Voltage Voltage: 575 V Output KW Output KW: 5.6 kW
Output HP Output HP: 7.50 Hp Frame Size Frame Size: 213
Weight Weight: 154.00 LB UPC UPC: 786674001290

Efficiency


Information not available at the moment. Please check back later!