Cast Iron Motor, 3 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 100L Frame, TEFC

Cast Iron Motor, 3 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 100L Frame, TEFC
Part#: SCA2P22A3141GAAD01
Catalog#: SCA2P22A3141GAAD01
Model#: SCA2P22A3141GAAD01
Weight: 90.39 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 50°C
- Suitable for Variable Torque Duty (10:1)
- V1(Special mounting on request)
- Protection IP55
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 3 Hp |
Output KW | Output KW: 2.2 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1444 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 100L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84.3 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 4.7 A | Power Factor | Power Factor: 0.78 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6206 |
UL | UL: No | CSA | CSA: No |
CE | CE: Yes | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE2 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 4 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: V1 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: 2z-C3 | Opp Drive End Bearing | Opp Drive End Bearing: 2z-C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 482 mm | Frame Length | Frame Length: 240 mm |
Shaft Diameter | Shaft Diameter: 28 mm | Shaft Extension | Shaft Extension: 60 mm |
Assembly/Box Mounting | Assembly/Box Mounting: TOP |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 4.7 A | Synchronous RPM | Synchronous RPM: 1500 rpm |
Frequency | Frequency: 50 Hz | Speed | Speed: 1444 rpm |
Connection Drawing | Connection Drawing: 8442000085 | Voltage | Voltage: 415 V |
Output KW | Output KW: 2.2 kW | Output HP | Output HP: 3 Hp |
Frame Size | Frame Size: 100 | Torque UOM | Torque UOM: LB-FT |
Efficiency | Efficiency: 84.3 % | Packaged Length | Packaged Length: 550.00 MM |
Weight | Weight: 41.00 KG | UPC | UPC: 722856180230 |
Packaged Width | Packaged Width: 330.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 445.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 3.05 | 25%: 3.05 | 50%: 3.78 | 75%: 4.25 | 100%: 4.70 | 115%: 5.18 | 125%: 5.56 |
% of Rated Load: Rated Output (KW) | 0%: 0.21 | 25%: 0.77 | 50%: 1.42 | 75%: 2.07 | 100%: 2.61 | 115%: 3.10 | 125%: 3.39 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 72.7 | 50%: 81.9 | 75%: 84.3 | 100%: 84.3 | 115%: 83.1 | 125%: 82.4 |
% of Rated Load: Power Factor (%) | 0%: 9.5 | 25%: 35.1 | 50%: 52.2 | 75%: 67.9 | 100%: 77.8 | 115%: 83.3 | 125%: 85.0 |
% of Rated Load: Speed (RPM) | 0%: 1,498 | 25%: 1,487 | 50%: 1,474 | 75%: 1,460 | 100%: 1,444 | 115%: 1,434 | 125%: 1,427 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 3.59 | 50%: 7.15 | 75%: 10.97 | 100%: 14.79 | 115%: 17.12 | 125%: 18.71 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: No Load | Current (Amps): 3.05 | Current (%): 153.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.21 | Power Factor (%): 10.0 | Rated Output (Hp): 3.00 |
Curvepoint: Break-Down | Current (Amps): 21.66 | Current (%): 464.0 | Torque (ft-lbs): 44.71 | Torque (%): 332.5 | Speed (RPM): 931 | Rated Output (KW): 12.56 | Power Factor (%): 80.7 | Rated Output (Hp): 3.00 |
Curvepoint: Pull-Up | Current (Amps): 27.60 | Current (%): 592.2 | Torque (ft-lbs): 34.70 | Torque (%): 258.2 | Speed (RPM): 136 | Rated Output (KW): 14.60 | Power Factor (%): 0.0 | Rated Output (Hp): 3.00 |
Curvepoint: Full Load | Current (Amps): 4.70 | Current (%): 100.0 | Torque (ft-lbs): 14.89 | Torque (%): 100.0 | Speed (RPM): 1,444 | Rated Output (KW): 2.61 | Power Factor (%): 78.0 | Rated Output (Hp): 3.00 |
Curvepoint: Locked-Rotor | Current (Amps): 29.10 | Current (%): 623.0 | Torque (ft-lbs): 40.85 | Torque (%): 303.8 | Speed (RPM): 0 | Rated Output (KW): 16.23 | Power Factor (%): 72.0 | Rated Output (Hp): 3.00 |
Efficiency
Information not available at the moment. Please check back later!