Cast Iron Motor, 60 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 225M Frame, TEFC
Cast Iron Motor, 60 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 225M Frame, TEFC
Part#: SCA0452A3131GAAD01
Catalog#: SCA0452A3131GAAD01
Model#: SCA0452A3131GAAD01
Weight: 862.01 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 50°C
- Suitable for Variable Torque Duty (10:1)
- B35(Special mounting on request)
- Protection IP55
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 60 Hp |
Output KW | Output KW: 45 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1477 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 225M | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 93.1 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 77.7 A | Power Factor | Power Factor: 0.87 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6313 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6213 |
UL | UL: No | CSA | CSA: No |
CE | CE: Yes | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE2 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 4 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: B35 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: C3 | Opp Drive End Bearing | Opp Drive End Bearing: C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 862 mm | Frame Length | Frame Length: 425 mm |
Shaft Diameter | Shaft Diameter: 60 mm | Shaft Extension | Shaft Extension: 140 mm |
Assembly/Box Mounting | Assembly/Box Mounting: TOP |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: M |
Current | Current: 77.7 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1477 rpm | Connection Drawing | Connection Drawing: 8442000085 |
Outline Drawing | Outline Drawing: 0222500911 | Voltage | Voltage: 415 V |
Output KW | Output KW: 45 kW | Output HP | Output HP: 60 Hp |
Frame Size | Frame Size: 225 | Torque UOM | Torque UOM: LB-FT |
Efficiency | Efficiency: 93.1 % | Packaged Length | Packaged Length: 980.00 MM |
Weight | Weight: 391.00 KG | UPC | UPC: 722856179784 |
Packaged Width | Packaged Width: 610.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 805.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 25.59 | 25%: 30.79 | 50%: 46.04 | 75%: 61.85 | 100%: 77.70 | 115%: 87.44 | 125%: 95.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.90 | 25%: 12.22 | 50%: 24.72 | 75%: 37.07 | 100%: 48.34 | 115%: 55.57 | 125%: 60.71 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 91.6 | 50%: 94.0 | 75%: 93.1 | 100%: 93.1 | 115%: 92.6 | 125%: 92.2 |
% of Rated Load: Power Factor (%) | 0%: 4.9 | 25%: 55.2 | 50%: 74.7 | 75%: 83.4 | 100%: 86.6 | 115%: 88.4 | 125%: 88.5 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,495 | 50%: 1,489 | 75%: 1,484 | 100%: 1,477 | 115%: 1,473 | 125%: 1,471 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 71.48 | 50%: 141.34 | 75%: 216.01 | 100%: 289.22 | 115%: 333.51 | 125%: 363.23 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 293.55 | Current (%): 377.9 | Torque (ft-lbs): 759.18 | Torque (%): 288.8 | Speed (RPM): 1,357 | Rated Output (KW): 147.66 | Power Factor (%): 70.0 | Rated Output (Hp): 60.00 |
Curvepoint: Pull-Up | Current (Amps): 453.20 | Current (%): 583.5 | Torque (ft-lbs): 518.70 | Torque (%): 197.3 | Speed (RPM): 214 | Rated Output (KW): 139.30 | Power Factor (%): 0.0 | Rated Output (Hp): 60.00 |
Curvepoint: Locked-Rotor | Current (Amps): 477.00 | Current (%): 614.0 | Torque (ft-lbs): 610.22 | Torque (%): 232.1 | Speed (RPM): 0 | Rated Output (KW): 154.78 | Power Factor (%): 41.9 | Rated Output (Hp): 60.00 |
Curvepoint: Full Load | Current (Amps): 77.70 | Current (%): 100.0 | Torque (ft-lbs): 289.55 | Torque (%): 100.0 | Speed (RPM): 1,477 | Rated Output (KW): 48.34 | Power Factor (%): 87.0 | Rated Output (Hp): 60.00 |
Curvepoint: No Load | Current (Amps): 25.59 | Current (%): 303.5 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.90 | Power Factor (%): 5.0 | Rated Output (Hp): 60.00 |
Efficiency
Information not available at the moment. Please check back later!