Cast Iron Motor, 40 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 200L Frame, TEFC

Cast Iron Motor, 40 HP, 3 Ph, 50 Hz, 415 V, 1500 RPM, 200L Frame, TEFC
Part#: SCA0302A3141GAAD01
Catalog#: SCA0302A3141GAAD01
Model#: SCA0302A3141GAAD01
Weight: 670.2 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 50°C
- Suitable for Variable Torque Duty (10:1)
- V1(Special mounting on request)
- Protection IP55
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 40 Hp |
Output KW | Output KW: 30 kW | Voltage | Voltage: 415 V |
Speed | Speed: 1476 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 200L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.3 % |
Ambient Temperature | Ambient Temperature: 50 °C | Frequency | Frequency: 50 Hz |
Current | Current: 53.5 A | Power Factor | Power Factor: 0.85 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6312 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6212 |
UL | UL: No | CSA | CSA: No |
CE | CE: Yes | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE2 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 4 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: V1 | Motor Orientation | Motor Orientation: Horizontal |
Drive End Bearing | Drive End Bearing: C3 | Opp Drive End Bearing | Opp Drive End Bearing: C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 898 mm | Frame Length | Frame Length: 370 mm |
Shaft Diameter | Shaft Diameter: 55 mm | Shaft Extension | Shaft Extension: 110 mm |
Assembly/Box Mounting | Assembly/Box Mounting: TOP |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 53.5 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1476 rpm | Connection Drawing | Connection Drawing: 8442000085 |
Outline Drawing | Outline Drawing: 0220000643 | Voltage | Voltage: 415 V |
Output KW | Output KW: 30 kW | Output HP | Output HP: 40 Hp |
Frame Size | Frame Size: 200 | Torque UOM | Torque UOM: LB-FT |
Efficiency | Efficiency: 92.3 % | Packaged Length | Packaged Length: 980.00 MM |
Weight | Weight: 304.00 KG | UPC | UPC: 722856180476 |
Packaged Width | Packaged Width: 560.00 MM | Country of Origin | Country of Origin: India |
Packaged Height | Packaged Height: 795.00 MM |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 21.20 | 25%: 24.14 | 50%: 33.93 | 75%: 43.53 | 100%: 53.50 | 115%: 59.33 | 125%: 64.36 |
% of Rated Load: Rated Output (KW) | 0%: 0.76 | 25%: 8.31 | 50%: 16.66 | 75%: 24.92 | 100%: 32.50 | 115%: 37.27 | 125%: 40.71 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 89.7 | 50%: 92.9 | 75%: 92.3 | 100%: 92.3 | 115%: 92.1 | 125%: 91.6 |
% of Rated Load: Power Factor (%) | 0%: 5.0 | 25%: 47.9 | 50%: 68.3 | 75%: 79.7 | 100%: 84.6 | 115%: 87.4 | 125%: 88.0 |
% of Rated Load: Speed (RPM) | 0%: 1,500 | 25%: 1,494 | 50%: 1,488 | 75%: 1,482 | 100%: 1,476 | 115%: 1,472 | 125%: 1,469 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 70.0 | 115%: 0.0 | 125%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 47.67 | 50%: 94.28 | 75%: 144.14 | 100%: 193.03 | 115%: 222.61 | 125%: 242.44 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 335.10 | Current (%): 627.0 | Torque (ft-lbs): 383.00 | Torque (%): 218.3 | Speed (RPM): 214 | Rated Output (KW): 111.00 | Power Factor (%): 0.0 | Rated Output (Hp): 40.00 |
Curvepoint: Break-Down | Current (Amps): 223.19 | Current (%): 417.6 | Torque (ft-lbs): 571.33 | Torque (%): 325.6 | Speed (RPM): 1,323 | Rated Output (KW): 115.21 | Power Factor (%): 71.8 | Rated Output (Hp): 40.00 |
Curvepoint: No Load | Current (Amps): 21.20 | Current (%): 252.1 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,500 | Rated Output (KW): 0.76 | Power Factor (%): 5.0 | Rated Output (Hp): 40.00 |
Curvepoint: Full Load | Current (Amps): 53.50 | Current (%): 100.0 | Torque (ft-lbs): 193.41 | Torque (%): 100.0 | Speed (RPM): 1,476 | Rated Output (KW): 32.50 | Power Factor (%): 85.0 | Rated Output (Hp): 40.00 |
Curvepoint: Locked-Rotor | Current (Amps): 352.80 | Current (%): 660.0 | Torque (ft-lbs): 450.63 | Torque (%): 256.8 | Speed (RPM): 0 | Rated Output (KW): 123.31 | Power Factor (%): 45.7 | Rated Output (Hp): 40.00 |
Efficiency
Information not available at the moment. Please check back later!