Cast Iron Motor, 270 HP, 3 Ph, 50 Hz, 380 V, 1500 RPM, 315L Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/8/001/275/015/Article_QCA2002AF141GAA001_Still01_9_QCA2002AF141GAA001.jpg)
Cast Iron Motor, 270 HP, 3 Ph, 50 Hz, 380 V, 1500 RPM, 315L Frame, TEFC
Part#: QCA2002AF141GAA001
Catalog#: QCA2002AF141GAA001
Model#: QCA2002AF141GAA001
Weight: 2894.67 lb
Your Price: Login is Required
Key Features
- Confirms to IEC 60034
- Class F insulation and Class B rise
- Bi-directional fan
- Ambient 40°C
- Suitable for Variable Torque Duty (10:1)
- Mounting IM B3, IM B5, IM B14A, IM B14B, IM B35, IM V1 (Special mounting on request)
- Protection IP55
- Captive screws for Terminal Box cover
Specifications
Phase | Phase: 3 | Output HP | Output HP: 270 Hp |
Output KW | Output KW: 200 kW | Voltage | Voltage: 380 V |
Speed | Speed: 1489 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 315L | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 96.7 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 50 Hz |
Current | Current: 360.2 A | Power Factor | Power Factor: 0.88 |
Duty | Duty: S1 | Insulation Class | Insulation Class: F |
Drive End Bearing Size | Drive End Bearing Size: 6319 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6319 |
UL | UL: No | CSA | CSA: No |
CE | CE: YES | IP Code | IP Code: 55 |
Number of Speeds | Number of Speeds: 1 | Efficiency Class | Efficiency Class: IE4 |
Electrical Type | Electrical Type: Squirrel Cage | Starting Method | Starting Method: Direct On Line |
Poles | Poles: 4 | Rotation | Rotation: Bi-Directional |
Mounting | Mounting: V1 | Motor Orientation | Motor Orientation: Shaftdown |
Drive End Bearing | Drive End Bearing: C3 | Opp Drive End Bearing | Opp Drive End Bearing: C3 |
Frame Material | Frame Material: Cast Iron | Shaft Type | Shaft Type: Keyed |
Overall Length | Overall Length: 1317 mm | Frame Length | Frame Length: 840 mm |
Shaft Diameter | Shaft Diameter: 80 mm | Shaft Extension | Shaft Extension: 170 mm |
Assembly/Box Mounting | Assembly/Box Mounting: Top |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: L |
Current | Current: 360.2 A | Frequency | Frequency: 50 Hz |
Speed | Speed: 1489 rpm | Connection Drawing | Connection Drawing: 8442000085 |
Outline Drawing | Outline Drawing: 0231500898 | Voltage | Voltage: 380 V |
Output KW | Output KW: 200 kW | Output HP | Output HP: 270 Hp |
Frame Size | Frame Size: 315 | Efficiency | Efficiency: 96.7 % |
Packaged Length | Packaged Length: 1550 | Weight | Weight: 1313.00 KG |
UPC | UPC: 722856107046 | Packaged Width | Packaged Width: 820 |
Country of Origin | Country of Origin: China | Packaged Height | Packaged Height: 1130 |
Efficiency
Information not available at the moment. Please check back later!