Fire Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324TS Frame, DP

Fire Pump Motor, 40 & 30 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380 V, 1800 & 1500 RPM, 324TS Frame, DP

Part#: LM80114

Catalog#: LM80114

Model#: CCD4P40TS61YAP5

Weight: 465 lb

Key Features


  • Cast Iron Construction
  • EPAct efficiency
  • Ball Bearings
  • NEMA design B, code G
  • C Face kits available
  • Red exterior paint
  • Fire Pump
  • UL listed and CSA certified(UL1004A) and CE marked
  • 230/460 and 460 volt motors rated for 50HZ at next lower HP, with 1.15 S.F. on nameplate
  • Dual voltage motors – 12 leads suitable for Y-Delta, low voltage PWS, and across the line start

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle