Fire Pump Motor, 40 HP, 3 Ph, 60 Hz, 200/400 V, 1800 RPM, 324TS Frame, DP

Fire Pump Motor, 40 HP, 3 Ph, 60 Hz, 200/400 V, 1800 RPM, 324TS Frame, DP

Part#: LM80113

Catalog#: LM80113

Model#: CCD4P40TS62YAP5

Weight: 360 lb

Key Features


  • Cast Iron Construction
  • EPAct efficiency
  • Ball Bearings
  • NEMA design B, code G
  • C Face kits available
  • Red exterior paint
  • Farm Duty
  • UL listed and CSA certified(UL1004A) and CE marked

Specifications


Information not available at the moment. Please check back later!

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: cancel
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: cancel
Country: South Korea
Complies with standards: check_circle