125HP..3600RPM.444TS.TEFC.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............

125HP..3600RPM.444TS.TEFC.460V.3PH.60HZ.CONT.40C.1.15SF.RIGID..............

Part#: LM60064

Catalog#: LM60064

Model#: CCF2B125TS64AP21

Weight: 1411 lb

Sorry, this item is no longer available find_replace View Replacement

Specifications


Phase Phase: 3 Output HP Output HP: 125 & 100 Hp
Output KW Output KW: 93.0 & 75.0 kW Voltage Voltage: 460 & 380 V
Speed Speed: 3582 & 2975 rpm Service Factor Service Factor: 1.25 & 1.15
Frame Frame: 444TS Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Thermostat Efficiency Efficiency: 95.4 & 94.1 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 & 50 Hz
Current Current: 136 & 133 A Power Factor Power Factor: 90.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: B KVA Code KVA Code: G
Drive End Bearing Size Drive End Bearing Size: 6314 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6314
UL UL: Recognized CSA CSA: Y
CE CE: Y IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Squirrel Cage Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 2 Rotation Rotation: Reversible
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Cast Iron Shaft Type Shaft Type: TS
Assembly/Box Mounting Assembly/Box Mounting: F1/F2 CAPABLE
Service Factor Service Factor: 1.25 Frame Suffix Frame Suffix: TS
Current Current: 136 A Synchronous RPM Synchronous RPM: 3600 & 3000 rpm
Frequency Frequency: 60 Hz Speed Speed: 3582 rpm
Connection Drawing Connection Drawing: 005190.01 Outline Drawing Outline Drawing: 16954860R
Voltage Voltage: 460 V Output KW Output KW: 93 kW
Output HP Output HP: 125 Hp Frame Size Frame Size: 444
Efficiency Efficiency: 95.4 % Weight Weight: 1411.00 LB
UPC UPC: 691720988688 Country of Origin Country of Origin: China

Efficiency


Information not available at the moment. Please check back later!