General Purpose Motor, 2 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380-415 V, 1200 & 1000 RPM, 184T Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/165/409/Article_LM33563_ProductImage_9_LM33563.jpg)
General Purpose Motor, 2 & 2 HP, 3 Ph, 60 & 50 Hz, 230/460 & 190/380-415 V, 1200 & 1000 RPM, 184T Frame, TEFC
Part#: LM33563
Catalog#: LM33563
Model#: AAF6B2T61AP26
Weight: 80 lb
List Price: $1,894.00
Your Price: Login is Required
Key Features
- Premium efficient ratings; Inverter-rated
- Class F insulation system – 140 frame and higher
- Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
- Continuous duty; Dynamically balanced rotors
- Torques exceed NEMA performance standards; UL recognized and CSA certified
- WATTSaver ®e Premium efficient motors; Ultimate e Premium efficient motors
Specifications
Phase | Phase: 3 | Output HP | Output HP: 2 & 2 Hp |
Output KW | Output KW: 1.5 & 1.5 kW | Voltage | Voltage: 230/460 & 190/380-415 V |
Speed | Speed: 1175 & 970 rpm | Service Factor | Service Factor: 1.25 & 1.15 |
Frame | Frame: 184T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 88.5 & 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 6.4/3.2 & 7.4/3.7-3.7 A | Power Factor | Power Factor: 66.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 5.4 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.96 in |
Frame Length | Frame Length: 9.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1 ONLY |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: T |
Current | Current: 6.4/3.2 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1175 rpm |
Connection Drawing | Connection Drawing: EE7308 | Outline Drawing | Outline Drawing: 035972LN-950 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 1.5 kW |
Output HP | Output HP: 2 Hp | Frame Size | Frame Size: 184 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 88.5 % |
Packaged Length | Packaged Length: 17.94 IN | Weight | Weight: 80.00 LB |
UPC | UPC: 691720060766 | Packaged Width | Packaged Width: 13.06 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 12.88 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.94 | 25%: 2.05 | 50%: 2.32 | 75%: 2.70 | 100%: 3.20 | 115%: 3.50 | 125%: 3.70 | 150%: 4.35 |
% of Rated Load: Rated Output (KW) | 0%: 0.09 | 25%: 0.48 | 50%: 0.87 | 75%: 1.03 | 100%: 1.70 | 115%: 1.95 | 125%: 2.12 | 150%: 2.58 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.3 | 50%: 87.1 | 75%: 87.5 | 100%: 88.5 | 115%: 88.5 | 125%: 87.9 | 150%: 86.7 |
% of Rated Load: Power Factor (%) | 0%: 6.1 | 25%: 29.1 | 50%: 47.2 | 75%: 47.7 | 100%: 66.6 | 115%: 69.8 | 125%: 71.5 | 150%: 74.3 |
% of Rated Load: Speed (RPM) | 0%: 1,199 | 25%: 1,194 | 50%: 1,188 | 75%: 1,182 | 100%: 1,175 | 115%: 1,171 | 125%: 1,168 | 150%: 1,159 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 30.0 | 115%: 40.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 2.25 | 50%: 4.50 | 75%: 6.64 | 100%: 9.00 | 115%: 10.35 | 125%: 11.23 | 150%: 13.57 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 20.10 | Current (%): 628.0 | Torque (ft-lbs): 16.50 | Torque (%): 183.0 | Speed (RPM): 500 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Curvepoint: Break-Down | Current (Amps): 10.10 | Current (%): 316.0 | Torque (ft-lbs): 30.20 | Torque (%): 336.0 | Speed (RPM): 1,000 | Rated Output (KW): 0.00 | Power Factor (%): 67.0 | Rated Output (Hp): 2.00 |
Curvepoint: Locked-Rotor | Current (Amps): 20.50 | Current (%): 641.0 | Torque (ft-lbs): 16.80 | Torque (%): 187.0 | Speed (RPM): 0 | Rated Output (KW): 0.00 | Power Factor (%): 48.0 | Rated Output (Hp): 2.00 |
Curvepoint: Full Load | Current (Amps): 3.20 | Current (%): 100.0 | Torque (ft-lbs): 9.00 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): 0.00 | Power Factor (%): 0.0 | Rated Output (Hp): 2.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |