General Purpose Motor, 1.50 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 380-415 V, 1200 & 1000 RPM, 182T Frame, TEFC
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/165/117/Article_LM33561_ProductImage_9_LM33561.jpg)
General Purpose Motor, 1.50 & 1.50 HP, 3 Ph, 60 & 50 Hz, 230/460 & 380-415 V, 1200 & 1000 RPM, 182T Frame, TEFC
Part#: LM33561
Catalog#: LM33561
Model#: AAF6B1.5T61AP26
Weight: 73 lb
List Price: $1,826.00
Your Price: Login is Required
Key Features
- Premium efficient ratings
- Inverter-rated; Continuous duty
- Class F insulation system – 140 frame and higher
- Class F insulation system – 140 frame and higher
- Shielded ball bearings for direct coupled applications Contact your local sales office for belted load applications
- Dynamically balanced rotors
- Torques exceed NEMA performance standards; UL recognized and CSA certified
Specifications
Phase | Phase: 3 | Output HP | Output HP: 1.50 & 1.50 Hp |
Output KW | Output KW: 1.1 & 1.1 kW | Voltage | Voltage: 230/460 & 380-415 V |
Speed | Speed: 1175 rpm | Service Factor | Service Factor: 1.25 & 1.15 |
Frame | Frame: 182T | Enclosure | Enclosure: Totally Enclosed Fan Cooled |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 87.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 & 50 Hz |
Current | Current: 5.2/2.6 & 6.5-6 A | Power Factor | Power Factor: 62 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 6206 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6205 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 43 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Induction Run | Starting Method | Starting Method: Across The Line |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 0 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Aluminum |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 14.96 in |
Frame Length | Frame Length: 9.50 in | Shaft Diameter | Shaft Diameter: 1.125 in |
Shaft Extension | Shaft Extension: 2.75 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1.25 | Frame Suffix | Frame Suffix: T |
Current | Current: 5.2/2.6 A | Synchronous RPM | Synchronous RPM: 1200 & 1000 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1175 rpm |
Connection Drawing | Connection Drawing: 005010.01LN | Outline Drawing | Outline Drawing: 036121LN-950 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 1.1 kW |
Output HP | Output HP: 1.50 Hp | Frame Size | Frame Size: 182 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 87.5 % |
Packaged Length | Packaged Length: 18.31 IN | Weight | Weight: 73.00 LB |
UPC | UPC: 691720043592 | Packaged Width | Packaged Width: 13.50 IN |
Country of Origin | Country of Origin: Mexico | Packaged Height | Packaged Height: 13.38 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% | 150% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 1.70 | 25%: 1.80 | 50%: 2.00 | 75%: 2.24 | 100%: 2.60 | 115%: 2.80 | 125%: 3.00 | 150%: 3.40 |
% of Rated Load: Rated Output (KW) | 0%: 0.11 | 25%: 0.38 | 50%: 0.67 | 75%: 0.98 | 100%: 1.28 | 115%: 1.48 | 125%: 1.60 | 150%: 1.95 |
% of Rated Load: Efficiency (%) | 0%: 13.5 | 25%: 73.0 | 50%: 83.0 | 75%: 86.0 | 100%: 87.5 | 115%: 87.9 | 125%: 87.0 | 150%: 86.0 |
% of Rated Load: Power Factor (%) | 0%: 8.0 | 25%: 27.0 | 50%: 43.0 | 75%: 55.0 | 100%: 62.0 | 115%: 67.2 | 125%: 68.0 | 150%: 71.5 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,175 | 115%: 1,175 | 125%: 1,170 | 150%: 1,160 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 35.0 | 115%: 45.0 | 125%: 0.0 | 150%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 1.65 | 50%: 3.32 | 75%: 5.02 | 100%: 6.71 | 115%: 7.78 | 125%: 8.48 | 150%: 10.23 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 115%: | 125%: | 150%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 7.40 | Current (%): 285.0 | Torque (ft-lbs): 22.50 | Torque (%): 335.0 | Speed (RPM): 1,043 | Rated Output (KW): 5.50 | Power Factor (%): 81.0 | Rated Output (Hp): 1.50 |
Curvepoint: Full Load | Current (Amps): 2.60 | Current (%): 100.0 | Torque (ft-lbs): 6.71 | Torque (%): 100.0 | Speed (RPM): 1,175 | Rated Output (KW): 1.28 | Power Factor (%): 62.0 | Rated Output (Hp): 1.50 |
Curvepoint: Pull-Up | Current (Amps): 14.90 | Current (%): 573.0 | Torque (ft-lbs): 10.80 | Torque (%): 161.0 | Speed (RPM): 0 | Rated Output (KW): 4.60 | Power Factor (%): 37.0 | Rated Output (Hp): 1.50 |
Curvepoint: Locked-Rotor | Current (Amps): 15.20 | Current (%): 585.0 | Torque (ft-lbs): 10.97 | Torque (%): 163.0 | Speed (RPM): 0 | Rated Output (KW): 4.80 | Power Factor (%): 38.0 | Rated Output (Hp): 1.50 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: cancel |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: cancel |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: cancel |
Country: China | Complies with standards: cancel |
Country: Europe | Complies with standards: cancel |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: cancel |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |