Speed Ratio Motor, 125 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 405T Frame, DP

Speed Ratio Motor, 125 HP, 3 Ph, 60 Hz, 230/460 V, 1800 RPM, 405T Frame, DP
Part#: LM30727
Catalog#: LM30727
Model#: SD4P125T61YQ40
Weight: 942 lb
Your Price: Login is Required
Key Features
- Variable torque speed range with open loop drive of 0-60 Hz
- Constant horsepower speed range of 2x base speed
- Ultimate Spike Defense and superscript TM Insulation System
- 1.00 service factor on PWM waveform
- 1.15 service factor or better on sine-wave power
- Precision dynamic balanced rotor assembly
- Thermal overload protection (Class F thermostats)
Specifications
Phase | Phase: 3 | Output HP | Output HP: 125 Hp |
Output KW | Output KW: 93 kW | Voltage | Voltage: 230/460 V |
Speed | Speed: 1783 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 405T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 95.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 304.0/152.0 A | Power Factor | Power Factor: 81.5 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: G |
Drive End Bearing Size | Drive End Bearing Size: 6315 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 6313 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .039 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 33.31 in |
Frame Length | Frame Length: 18.85 in | Shaft Diameter | Shaft Diameter: 2.875 in |
Shaft Extension | Shaft Extension: 7.25 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 304.0/152.0 A | Synchronous RPM | Synchronous RPM: 1800 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1783 rpm |
Connection Drawing | Connection Drawing: A-EE7308BZ-LN | Outline Drawing | Outline Drawing: XJ2D1SS1-1885 |
Voltage | Voltage: 230/460 V | Output KW | Output KW: 93 kW |
Output HP | Output HP: 125 Hp | Frame Size | Frame Size: 405 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 95.4 % |
Packaged Length | Packaged Length: 37.00 IN | Weight | Weight: 942.00 LB |
UPC | UPC: 691720105528 | Packaged Width | Packaged Width: 32.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 26.10 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 115% | 125% |
---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 61.00 | 25%: 70.50 | 50%: 92.00 | 75%: 120.00 | 100%: 152.00 | 115%: 173.00 | 125%: 188.00 |
% of Rated Load: Rated Output (KW) | 0%: 2.40 | 25%: 25.50 | 50%: 49.50 | 75%: 74.00 | 100%: 98.00 | 115%: 114.00 | 125%: 124.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 92.4 | 50%: 95.0 | 75%: 95.4 | 100%: 95.4 | 115%: 95.0 | 125%: 94.5 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 44.5 | 50%: 67.0 | 75%: 77.0 | 100%: 81.5 | 115%: 82.5 | 125%: 82.5 |
% of Rated Load: Speed (RPM) | 0%: 1,800 | 25%: 1,795 | 50%: 1,792 | 75%: 1,788 | 100%: 1,783 | 115%: 1,780 | 125%: 1,778 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 50.0 | 115%: 70.0 | 125%: 85.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 91.50 | 50%: 183.00 | 75%: 275.00 | 100%: 368.00 | 115%: 424.00 | 125%: 462.00 |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Break-Down | Current (Amps): 465.00 | Current (%): 306.0 | Torque (ft-lbs): 780.00 | Torque (%): 212.0 | Speed (RPM): 1,740 | Rated Output (KW): | Power Factor (%): 61.0 | Rated Output (Hp): 125.00 |
Curvepoint: Pull-Up | Current (Amps): 800.00 | Current (%): 527.0 | Torque (ft-lbs): 650.00 | Torque (%): 177.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: No Load | Current (Amps): 61.00 | Current (%): 40.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,800 | Rated Output (KW): | Power Factor (%): 2.5 | Rated Output (Hp): 125.00 |
Curvepoint: Locked-Rotor | Current (Amps): 890.00 | Current (%): 586.0 | Torque (ft-lbs): 765.00 | Torque (%): 208.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 35.0 | Rated Output (Hp): 125.00 |
Curvepoint: 2/3 | Current (Amps): 755.00 | Current (%): 498.0 | Torque (ft-lbs): 690.00 | Torque (%): 187.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Curvepoint: Full Load | Current (Amps): 152.00 | Current (%): 100.0 | Torque (ft-lbs): 368.00 | Torque (%): 100.0 | Speed (RPM): 1,783 | Rated Output (KW): | Power Factor (%): 81.5 | Rated Output (Hp): 125.00 |
Curvepoint: 1/3 | Current (Amps): 845.00 | Current (%): 556.0 | Torque (ft-lbs): 650.00 | Torque (%): 177.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 125.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |