Elevator Duty Motor, 12.50 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 284T Frame, DP
Elevator Duty Motor, 12.50 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 284T Frame, DP
Part#: LM30676
Catalog#: LM30676
Weight: 320 lb
Specifications
Phase | Phase: 3 | Output HP | Output HP: 12.50 Hp |
Output KW | Output KW: 9.3 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1185 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 284T | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 84.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 47 A | Power Factor | Power Factor: 68 |
Duty | Duty: Elevator | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: N |
Drive End Bearing Size | Drive End Bearing Size: 310 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 209 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .432 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 26.46 in |
Frame Length | Frame Length: 13.53 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 4.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 1000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: T |
Current | Current: 47 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1185 rpm |
Connection Drawing | Connection Drawing: A-EE7340D-LN | Outline Drawing | Outline Drawing: XF2D1ES33B-1298 |
Voltage | Voltage: 200 V | Output KW | Output KW: 9.3 kW |
Output HP | Output HP: 12.50 Hp | Frame Size | Frame Size: 284 |
Efficiency | Efficiency: 84.4 % | Packaged Length | Packaged Length: 33.38 IN |
Weight | Weight: 320.00 LB | UPC | UPC: 691720104927 |
Packaged Width | Packaged Width: 27.00 IN | Country of Origin | Country of Origin: United States of America |
Packaged Height | Packaged Height: 20.38 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 150% | 200% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 47.15 | 25%: 48.30 | 50%: 50.60 | 75%: 52.90 | 100%: 58.65 | 125%: 64.40 | 150%: | 200%: |
% of Rated Load: Rated Output (KW) | 0%: 1.70 | 25%: 3.60 | 50%: 6.00 | 75%: 8.50 | 100%: 11.10 | 125%: 16.30 | 150%: | 200%: |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 64.0 | 50%: 77.0 | 75%: 82.5 | 100%: 84.4 | 125%: 84.0 | 150%: | 200%: |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 30.5 | 50%: 47.5 | 75%: 59.5 | 100%: 68.0 | 125%: 75.0 | 150%: | 200%: |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,196 | 50%: 1,192 | 75%: 1,188 | 100%: 1,185 | 125%: 1,180 | 150%: | 200%: |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 65.0 | 125%: 0.0 | 150%: 0.0 | 200%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 13.80 | 50%: 27.50 | 75%: 41.50 | 100%: 55.50 | 125%: 83.00 | 150%: | 200%: |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 150%: | 200%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 1/3 | Current (Amps): 175.00 | Current (%): 833.0 | Torque (ft-lbs): 165.00 | Torque (%): 297.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 12.50 |
Curvepoint: Locked-Rotor | Current (Amps): 170.00 | Current (%): 857.0 | Torque (ft-lbs): 150.00 | Torque (%): 270.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 48.0 | Rated Output (Hp): 12.50 |
Curvepoint: Break-Down | Current (Amps): 100.00 | Current (%): 476.0 | Torque (ft-lbs): 215.00 | Torque (%): 387.0 | Speed (RPM): 1,050 | Rated Output (KW): | Power Factor (%): 66.0 | Rated Output (Hp): 12.50 |
Curvepoint: Full Load | Current (Amps): 21.00 | Current (%): 100.0 | Torque (ft-lbs): 55.50 | Torque (%): 100.0 | Speed (RPM): 1,185 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 12.50 |
Curvepoint: No Load | Current (Amps): 20.50 | Current (%): 98.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 12.50 |
Curvepoint: Pull-Up | Current (Amps): 160.00 | Current (%): 762.0 | Torque (ft-lbs): 165.00 | Torque (%): 297.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 12.50 |
Curvepoint: 2/3 | Current (Amps): 140.00 | Current (%): 667.0 | Torque (ft-lbs): 175.00 | Torque (%): 315.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 12.50 |
Efficiency
Information not available at the moment. Please check back later!