Elevator Duty Motor, 25 HP, 3 Ph, 30 Hz, 200 V, 900 RPM, 326TC Frame, DP
Elevator Duty Motor, 25 HP, 3 Ph, 30 Hz, 200 V, 900 RPM, 326TC Frame, DP
Part#: LM28219
Catalog#: LM28219
Model#: SD4S25TCN3006ET1
Weight: 533 lb
Key Features
- Dynamic balanced for low vibration operation
- Normally closed thermostats, one per phase
- Low noise design; Class F Insulated, 40° C ambient
- EPAct efficiency or better
- Steel frame construction with cast iron end bells; 1000:1 inverter duty capability
- 1024 PPR encoder, with 1-inch shaft bore standard
Specifications
Phase | Phase: 3 | Output HP | Output HP: 25 Hp |
Output KW | Output KW: 18.7 kW | Voltage | Voltage: 200 V |
Speed | Speed: 880 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 326TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 92.4 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 30 Hz |
Current | Current: 73.5 A | Power Factor | Power Factor: 80 |
Duty | Duty: Elevator | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: K |
Drive End Bearing Size | Drive End Bearing Size: 311 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 309 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: N | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 4 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .49 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 30.80 in |
Frame Length | Frame Length: 17.13 in | Shaft Diameter | Shaft Diameter: 2.125 in |
Shaft Extension | Shaft Extension: 5.3 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 73.5 A | Synchronous RPM | Synchronous RPM: 900 rpm |
Frequency | Frequency: 30 Hz | Speed | Speed: 880 rpm |
Connection Drawing | Connection Drawing: A-EE7340D-LN | Outline Drawing | Outline Drawing: XG3D1EC33B-1657 |
Voltage | Voltage: 200 V | Output KW | Output KW: 18.7 kW |
Output HP | Output HP: 25 Hp | Frame Size | Frame Size: 326 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 92.4 % |
Packaged Length | Packaged Length: 32.00 IN | Weight | Weight: 533.00 LB |
UPC | UPC: 691720017227 | Packaged Width | Packaged Width: 26.25 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 21.95 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 150% | 200% | 275% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 39.10 | 25%: 41.40 | 50%: 49.45 | 75%: 60.95 | 100%: 73.60 | 150%: 103.50 | 200%: 140.30 | 275%: 209.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 5.00 | 50%: 10.00 | 75%: 15.00 | 100%: 20.00 | 150%: 31.00 | 200%: 42.50 | 275%: 62.00 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 90.2 | 50%: 93.0 | 75%: 93.0 | 100%: 92.4 | 150%: 88.5 | 200%: 85.5 | 275%: 77.0 |
% of Rated Load: Power Factor (%) | 0%: 2.5 | 25%: 36.5 | 50%: 60.0 | 75%: 73.0 | 100%: 80.0 | 150%: 86.5 | 200%: 87.5 | 275%: 85.5 |
% of Rated Load: Speed (RPM) | 0%: 900 | 25%: 895 | 50%: 890 | 75%: 885 | 100%: 880 | 150%: 870 | 200%: 855 | 275%: 825 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 150%: 0.0 | 200%: 0.0 | 275%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 36.50 | 50%: 73.50 | 75%: 111.00 | 100%: 149.00 | 150%: 224.00 | 200%: 298.00 | 275%: 410.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 150%: | 200%: | 275%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: 2/3 | Current (Amps): 225.00 | Current (%): 703.0 | Torque (ft-lbs): 375.00 | Torque (%): 252.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: No Load | Current (Amps): 17.00 | Current (%): 53.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 900 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Break-Down | Current (Amps): 175.00 | Current (%): 547.0 | Torque (ft-lbs): 550.00 | Torque (%): 369.0 | Speed (RPM): 675 | Rated Output (KW): | Power Factor (%): 73.0 | Rated Output (Hp): 25.00 |
Curvepoint: Pull-Up | Current (Amps): 250.00 | Current (%): 781.0 | Torque (ft-lbs): 350.00 | Torque (%): 235.0 | Speed (RPM): 450 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Full Load | Current (Amps): 32.00 | Current (%): 100.0 | Torque (ft-lbs): 149.00 | Torque (%): 100.0 | Speed (RPM): 880 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Curvepoint: Locked-Rotor | Current (Amps): 280.00 | Current (%): 875.0 | Torque (ft-lbs): 400.00 | Torque (%): 268.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 49.0 | Rated Output (Hp): 25.00 |
Curvepoint: 1/3 | Current (Amps): 270.00 | Current (%): 844.0 | Torque (ft-lbs): 350.00 | Torque (%): 235.0 | Speed (RPM): 300 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 25.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |