Elevator Duty Motor, 15 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 284TC Frame, DP
Elevator Duty Motor, 15 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 284TC Frame, DP
Part#: LM28209
Catalog#: LM28209
Model#: SD6S15TCN6006YET1
Weight: 330 lb
Key Features
- Dynamic balanced for low vibration operation
- Normally closed thermostats, one per phase
- Low noise design; Class F Insulated, 40° C ambient
- EPAct efficiency or better; 1024 PPR encoder, with 1-inch shaft bore standard
- Steel frame construction with cast iron end bells; 1000:1 inverter duty capability
Specifications
Phase | Phase: 3 | Output HP | Output HP: 15 Hp |
Output KW | Output KW: 11.2 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1182 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 284TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: No Protection | Efficiency | Efficiency: 84 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 56.5 A | Power Factor | Power Factor: 68 |
Duty | Duty: Elevator | Insulation Class | Insulation Class: F |
Design Code | Design Code: INV | KVA Code | KVA Code: L |
Drive End Bearing Size | Drive End Bearing Size: 310 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 209 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 22 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Wye Start Delta Run Or Inverter |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: .4 Ohms | Mounting | Mounting: Round |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 26.47 in |
Frame Length | Frame Length: 12.98 in | Shaft Diameter | Shaft Diameter: 1.875 in |
Shaft Extension | Shaft Extension: 4.62 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 1000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 56.5 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1182 rpm |
Connection Drawing | Connection Drawing: A-EE7340D-LN | Outline Drawing | Outline Drawing: XF3D1EC33B-1298 |
Voltage | Voltage: 200 V | Output KW | Output KW: 11.2 kW |
Output HP | Output HP: 15 Hp | Frame Size | Frame Size: 284 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 84 % |
Packaged Length | Packaged Length: 30.00 IN | Weight | Weight: 330.00 LB |
UPC | UPC: 691720017142 | Packaged Width | Packaged Width: 24.00 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.52 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 200% | 300% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 37.26 | 25%: 39.10 | 50%: 43.24 | 75%: 48.76 | 100%: 56.35 | 125%: 64.63 | 200%: 97.75 | 300%: 151.80 |
% of Rated Load: Rated Output (KW) | 0%: 2.00 | 25%: 4.40 | 50%: 7.20 | 75%: 10.20 | 100%: 13.50 | 125%: 16.50 | 200%: 27.00 | 300%: 41.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 65.5 | 50%: 77.5 | 75%: 81.5 | 100%: 84.0 | 125%: 85.0 | 200%: 84.0 | 300%: 77.0 |
% of Rated Load: Power Factor (%) | 0%: 10.0 | 25%: 31.0 | 50%: 48.0 | 75%: 60.0 | 100%: 68.0 | 125%: 73.5 | 200%: 80.0 | 300%: 79.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,195 | 50%: 1,190 | 75%: 1,185 | 100%: 1,182 | 125%: 1,178 | 200%: 1,160 | 300%: 1,130 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 125%: 0.0 | 200%: 0.0 | 300%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 16.50 | 50%: 33.20 | 75%: 50.00 | 100%: 66.80 | 125%: 83.80 | 200%: 137.00 | 300%: 200.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 200%: | 300%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 175.00 | Current (%): 714.0 | Torque (ft-lbs): 200.00 | Torque (%): 299.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Break-Down | Current (Amps): 115.00 | Current (%): 469.0 | Torque (ft-lbs): 260.00 | Torque (%): 389.0 | Speed (RPM): 1,025 | Rated Output (KW): | Power Factor (%): 70.0 | Rated Output (Hp): 15.00 |
Curvepoint: Full Load | Current (Amps): 24.50 | Current (%): 100.0 | Torque (ft-lbs): 66.80 | Torque (%): 100.0 | Speed (RPM): 1,182 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: 2/3 | Current (Amps): 150.00 | Current (%): 612.0 | Torque (ft-lbs): 225.00 | Torque (%): 337.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: Locked-Rotor | Current (Amps): 200.00 | Current (%): 816.0 | Torque (ft-lbs): 230.00 | Torque (%): 344.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 40.0 | Rated Output (Hp): 15.00 |
Curvepoint: 1/3 | Current (Amps): 190.00 | Current (%): 776.0 | Torque (ft-lbs): 200.00 | Torque (%): 299.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Curvepoint: No Load | Current (Amps): 16.20 | Current (%): 66.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 15.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: check_circle |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: check_circle |
Country: South Korea | Complies with standards: check_circle |