Elevator Duty Motor, 10 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 256TC Frame, DP
![](https://media.marathonelectric.com/images/D120001/derivates/10/001/162/544/Article_LM24193_Still02_9_LM24193_02.jpg)
Elevator Duty Motor, 10 HP, 3 Ph, 60 Hz, 200 V, 1200 RPM, 256TC Frame, DP
Part#: LM28121
Catalog#: LM28121
Model#: SD6S10T6006ET1
Weight: 223 lb
Key Features
- Dynamic balanced for low vibration operation
- Normally closed thermostats, one per phase
- Low noise design; Class F Insulated, 40° C ambient
- EPAct efficiency or better
- Steel frame construction with cast iron end bells; 1000:1 inverter duty capability
- 1024 PPR encoder, with 1-inch shaft bore standard
Specifications
Phase | Phase: 3 | Output HP | Output HP: 10 Hp |
Output KW | Output KW: 7.5 kW | Voltage | Voltage: 200 V |
Speed | Speed: 1160 rpm | Service Factor | Service Factor: 1 |
Frame | Frame: 256TC | Enclosure | Enclosure: Drip Proof |
Thermal Protection | Thermal Protection: Thermostat | Efficiency | Efficiency: 86.5 % |
Ambient Temperature | Ambient Temperature: 40 °C | Frequency | Frequency: 60 Hz |
Current | Current: 33.5 A | Power Factor | Power Factor: 74 |
Duty | Duty: Continuous | Insulation Class | Insulation Class: F |
Design Code | Design Code: B | KVA Code | KVA Code: J |
Drive End Bearing Size | Drive End Bearing Size: 309 | Opp Drive End Bearing Size | Opp Drive End Bearing Size: 208 |
UL | UL: Recognized | CSA | CSA: Y |
CE | CE: Y | IP Code | IP Code: 12 |
Number of Speeds | Number of Speeds: 1 |
Electrical Type | Electrical Type: Squirrel Cage Inverter Duty | Starting Method | Starting Method: Inverter Only |
Poles | Poles: 6 | Rotation | Rotation: Reversible |
Resistance Main | Resistance Main: 1.16 Ohms | Mounting | Mounting: Rigid Base |
Motor Orientation | Motor Orientation: Horizontal | Drive End Bearing | Drive End Bearing: Ball |
Opp Drive End Bearing | Opp Drive End Bearing: Ball | Frame Material | Frame Material: Rolled Steel |
Shaft Type | Shaft Type: T | Overall Length | Overall Length: 27.64 in |
Frame Length | Frame Length: 15.15 in | Shaft Diameter | Shaft Diameter: 1.625 in |
Shaft Extension | Shaft Extension: 4 in | Assembly/Box Mounting | Assembly/Box Mounting: F1/F2 CAPABLE |
Inverter Load | Inverter Load: CONSTANT 1000:1 |
Service Factor | Service Factor: 1 | Frame Suffix | Frame Suffix: TC |
Current | Current: 33.5 A | Synchronous RPM | Synchronous RPM: 1200 rpm |
Frequency | Frequency: 60 Hz | Speed | Speed: 1160 rpm |
Connection Drawing | Connection Drawing: A-EE7300T-LN | Outline Drawing | Outline Drawing: A-SS89213LN-1515 |
Voltage | Voltage: 200 V | Output KW | Output KW: 7.5 kW |
Output HP | Output HP: 10 Hp | Frame Size | Frame Size: 256 |
Torque UOM | Torque UOM: LB-FT | Efficiency | Efficiency: 86.5 % |
Packaged Length | Packaged Length: 31.25 IN | Weight | Weight: 223.00 LB |
UPC | UPC: 691720089835 | Packaged Width | Packaged Width: 22.25 IN |
Country of Origin | Country of Origin: United States of America | Packaged Height | Packaged Height: 18.00 IN |
% of Rated Load | 0% | 25% | 50% | 75% | 100% | 125% | 200% | 250% |
---|---|---|---|---|---|---|---|---|
% of Rated Load: Current (Amps) | 0%: 17.25 | 25%: 19.55 | 50%: 21.85 | 75%: 27.60 | 100%: 33.35 | 125%: 41.40 | 200%: 66.70 | 250%: 94.30 |
% of Rated Load: Rated Output (KW) | 0%: 0.40 | 25%: 2.30 | 50%: 4.30 | 75%: 6.50 | 100%: 8.50 | 125%: 11.00 | 200%: 18.00 | 250%: 25.50 |
% of Rated Load: Efficiency (%) | 0%: 0.0 | 25%: 80.0 | 50%: 86.5 | 75%: 87.5 | 100%: 86.5 | 125%: 85.5 | 200%: 78.0 | 250%: 69.5 |
% of Rated Load: Power Factor (%) | 0%: 6.5 | 25%: 35.0 | 50%: 55.5 | 75%: 68.0 | 100%: 74.0 | 125%: 77.0 | 200%: 78.5 | 250%: 77.0 |
% of Rated Load: Speed (RPM) | 0%: 1,200 | 25%: 1,190 | 50%: 1,180 | 75%: 1,170 | 100%: 1,160 | 125%: 1,145 | 200%: 1,100 | 250%: 1,035 |
% of Rated Load: Temp. Rise @ FL | 0%: 0.0 | 25%: 0.0 | 50%: 0.0 | 75%: 0.0 | 100%: 100.0 | 125%: 0.0 | 200%: 0.0 | 250%: 0.0 |
% of Rated Load: Torque (ft-lbs) | 0%: 0.00 | 25%: 11.00 | 50%: 22.50 | 75%: 34.00 | 100%: 45.30 | 125%: 57.50 | 200%: 91.00 | 250%: 121.00 |
% of Rated Load: | 0%: | 25%: | 50%: | 75%: | 100%: | 125%: | 200%: | 250%: |
Curvepoint | Current (Amps) | Current (%) | Torque (ft-lbs) | Torque (%) | Speed (RPM) | Rated Output (KW) | Power Factor (%) | Rated Output (Hp) |
---|---|---|---|---|---|---|---|---|
Curvepoint: Pull-Up | Current (Amps): 90.00 | Current (%): 621.0 | Torque (ft-lbs): 110.00 | Torque (%): 243.0 | Speed (RPM): 600 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Locked-Rotor | Current (Amps): 100.00 | Current (%): 690.0 | Torque (ft-lbs): 120.00 | Torque (%): 265.0 | Speed (RPM): 0 | Rated Output (KW): | Power Factor (%): 51.0 | Rated Output (Hp): 10.00 |
Curvepoint: Break-Down | Current (Amps): 65.00 | Current (%): 448.0 | Torque (ft-lbs): 140.00 | Torque (%): 309.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): 68.0 | Rated Output (Hp): 10.00 |
Curvepoint: 2/3 | Current (Amps): 85.00 | Current (%): 586.0 | Torque (ft-lbs): 125.00 | Torque (%): 276.0 | Speed (RPM): 800 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: 1/3 | Current (Amps): 95.00 | Current (%): 655.0 | Torque (ft-lbs): 100.00 | Torque (%): 221.0 | Speed (RPM): 400 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: Full Load | Current (Amps): 14.50 | Current (%): 100.0 | Torque (ft-lbs): 45.30 | Torque (%): 100.0 | Speed (RPM): 1,160 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Curvepoint: No Load | Current (Amps): 7.50 | Current (%): 52.0 | Torque (ft-lbs): 0.00 | Torque (%): 0.0 | Speed (RPM): 1,200 | Rated Output (KW): | Power Factor (%): | Rated Output (Hp): 10.00 |
Efficiency
Country | Complies with standards |
---|---|
Country: United States | Complies with standards: check_circle |
Country: Canada | Complies with standards: check_circle |
Country: Mexico | Complies with standards: cancel |
Country: Australia | Complies with standards: check_circle |
Country: Brazil | Complies with standards: check_circle |
Country: Chile | Complies with standards: check_circle |
Country: China | Complies with standards: check_circle |
Country: Europe | Complies with standards: check_circle |
Country: Japan | Complies with standards: check_circle |
Country: New Zealand | Complies with standards: check_circle |
Country: Saudi Arabia | Complies with standards: cancel |
Country: South Korea | Complies with standards: cancel |