Agricultural Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

Agricultural Motor, 3 HP, 1 Ph, 60 Hz, 230 V, 1800 RPM, 184T Frame, TEFC

Part#: LM24797

Catalog#: LM24797

Model#: SS184F4S3T1C66AP7TP1

Weight: 88 lb

Sorry, this item is no longer available find_replace View Replacement

Key Features


  • Gasketed capacitor cases and conduit box covers
  • Meets or exceeds NEMA service factors
  • Double sealed ball bearings
  • Single phase designs
  • Condensate drains on general purpose Ag motors
  • Low temperature manual overload protected
  • High starting torque ratings

Specifications


Phase Phase: 1 Output HP Output HP: 3 Hp
Output KW Output KW: 2.2 kW Voltage Voltage: 230 V
Speed Speed: 1770 rpm Service Factor Service Factor: 1
Frame Frame: 184T Enclosure Enclosure: Totally Enclosed Fan Cooled
Thermal Protection Thermal Protection: Manual Efficiency Efficiency: 75.5 %
Ambient Temperature Ambient Temperature: 40 °C Frequency Frequency: 60 Hz
Current Current: 19 A Power Factor Power Factor: 68.5
Duty Duty: Continuous Insulation Class Insulation Class: F
Design Code Design Code: L KVA Code KVA Code: K
Drive End Bearing Size Drive End Bearing Size: 6206 Opp Drive End Bearing Size Opp Drive End Bearing Size: 6205
UL UL: Recognized ( Not Protector) CSA CSA: Y
CE CE: N IP Code IP Code: 43
Number of Speeds Number of Speeds: 1
Electrical Type Electrical Type: Capacitor Start Induction Run Starting Method Starting Method: Across The Line
Poles Poles: 4 Rotation Rotation: Selective Counterclockwise
Mounting Mounting: Rigid Base Motor Orientation Motor Orientation: Horizontal
Drive End Bearing Drive End Bearing: Ball Opp Drive End Bearing Opp Drive End Bearing: Ball
Frame Material Frame Material: Rolled Steel Shaft Type Shaft Type: T
Overall Length Overall Length: 16.46 in Frame Length Frame Length: 11 in
Shaft Diameter Shaft Diameter: 1.125 in Shaft Extension Shaft Extension: 2.75 in
Assembly/Box Mounting Assembly/Box Mounting: F1 Only
Service Factor Service Factor: 1 Frame Suffix Frame Suffix: T
Current Current: 19 A Synchronous RPM Synchronous RPM: 1800 rpm
Frequency Frequency: 60 Hz Speed Speed: 1770 rpm
Connection Drawing Connection Drawing: 00511001LN Outline Drawing Outline Drawing: OLLM24797
Voltage Voltage: 230 V Output KW Output KW: 2.2 kW
Output HP Output HP: 3 Hp Frame Size Frame Size: 184
Efficiency Efficiency: 75.5 % Packaged Length Packaged Length: 20.13 IN
Weight Weight: 88.00 LB UPC UPC: 691720359860
Packaged Width Packaged Width: 14.63 IN Country of Origin Country of Origin: Mexico
Packaged Height Packaged Height: 12.38 IN

Efficiency


CountryComplies with standards
Country: United States
Complies with standards: check_circle
Country: Canada
Complies with standards: check_circle
Country: Mexico
Complies with standards: check_circle
Country: Australia
Complies with standards: check_circle
Country: Brazil
Complies with standards: check_circle
Country: Chile
Complies with standards: check_circle
Country: China
Complies with standards: check_circle
Country: Europe
Complies with standards: check_circle
Country: Japan
Complies with standards: check_circle
Country: New Zealand
Complies with standards: check_circle
Country: Saudi Arabia
Complies with standards: check_circle
Country: South Korea
Complies with standards: check_circle